(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Probe Shape: Screw Mount for Moving Parts
•Sheath Protecting Tube Material: 304 Stainless Steel
Part Number
Configured Part Number is shown.
MFNC6
Measurement Object | Temperature Sensors | Type of Temperature Sensor | Thermocouple |
---|---|---|---|
Type of Thermocouple | K Thermocouple | Sheath, Protecting Tube Material | [Stainless Steel] 304 Stainless Steel |
Temperature Measurement Contact Point | Grounded Type | Operating Environment | Standard |
Operating Temperature Range(℃) | 0~150 | Number of Elements | 1 (Single Element) |
Probe Shape | [With Screws] Screw Mount for Moving Parts | Thread Size | M6 |
Type of Terminal | Y-Shaped Crimp Terminal | Lead Wire Insulation Material | [Silicone] Silicon Coating |
Show More | |||
Lead Wire Length F(m) | 2 | RoHS | 10 |
Show Less |
Type of Thermocouple | K Thermocouple | |
Precision | JIS Class 2 | |
Temperature Measurement Contact Point | Grounded Type | |
Temperature Measurement Range | 0~300°C | |
[ M ]Material | Thread Part | 304 Stainless Steel |
Spring | 304 Stainless Steel | |
Lead Wire (Operating Temp. Range) | Silicon Coating (0~150°C) | |
Lead Wire Minimum Bending R | 20 |
Part Number |
MSNDM6 MFNC6 MSNBD30 |
Part Number | Thread Size M | |
Type | No. | |
MFNC | 6 | M6x1.0 |
Measurement Object | Temperature Sensors | Type of Temperature Sensor | Thermocouple | Type of Thermocouple | K Thermocouple |
---|---|---|---|---|---|
Sheath, Protecting Tube Material | 304 Stainless Steel | Temperature Measurement Contact Point | Grounded Type | Operating Environment | Standard |
Operating Temperature Range(℃) | 0::150 | Number of Elements | 1 (Single Element) | Probe Shape | Screw Mount for Moving Parts |
Thread Size | M6 | Type of Terminal | Y-Shaped Crimp Terminal | Lead Wire Insulation Material | Silicon Coating |
Lead Wire Length F(m) | 2 |
Please check the type/dimensions/specifications of the part MFNC6 in the Temperature Sensors - for Movement, Screw Mount, K-Thermocouple series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy