(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jet Air Coolers - Standard/Compact, Low Temperature

Jet Air Coolers - Standard/Compact, Low Temperature

Click this image to zoom it.

Move the mouse over the image to zoom

  • Jet Air Coolers - Standard/Compact, Low Temperature
  • Jet Air Coolers - Standard/Compact, Low Temperature
  • Jet Air Coolers - Standard/Compact, Low Temperature
  • Jet Air Coolers - Standard/Compact, Low Temperature
  • Jet Air Coolers - Standard/Compact, Low Temperature
  • Volume Discount

[Features]·This is an air jet cooler capable of rapid cooling. Alteration such as adding a hex nut or a silencer is possible.

  • inCAD Components
Jet Air Coolers - Standard / Compact, Low Temperature:Related Image
・Materials
Heat Resistance Temperature
Adjusting Hose : -20 ~ 80°C
Heat Insulation Material : -50 ~ 120°C
[ M ] Material:
Heater : MAJC: 6063 Aluminum Alloy Hose Body : Polyacetal (Blue)
MAJCA: 6061 Aluminum Alloy Connector, Tip Nozzle : Polyacetal (Orange)
Jet Orifice: Polyacetal (White) Heat Insulation Material: EPDM Synthetic Rubber Synthetic Rubber

Specifications

Part Number-No of Links-Tip Shape
MAJC150
MAJCH300
-
10
-
D1
Part NumberLD1L1DWTL2FPGT1dABMJL3S1Operating Pressure (MPa)Pressure Resistance (MPa)Weight (kg)
TypeNo.Rc(PT)Rc(PT)
(Standard)
MAJC
150228252622191/831261251/84.535--25--0.2~0.51.00.25
300315303128241/438331851/45.540--30--0.45
600343384538323/849402563/85.550--38--0.85
(Compact Low Temperature)
MAJCA
150198202120171/82424-51/84.53035M24x1.5-13180.3~0.71.00.2
300204222322191/42830-51/44.53540M27x1.5-15190.25
450272322730263/83736-73/86.64050M33x1.5-15270.55
600

Part NumberLink Number n ConfigurableTip Shape SelectableHose Body
TypeNo.Hose I.D.DBL1
(Standard with Adjusting Hose)
MAJCH
1500~30A3 / B3 / D11/4 inch1614.520.7
300
600A3 / B31/2 inch24.517.030.0
(Compact Low Temperature with Adjusting Hose)
MAJCAH
1500~30A3 / B3 / D11/4 inch1614.520.7
300
450A3 / B31/2 inch24.517.030.0
600

Alterations

Jet Air Coolers - Standard / Compact, Low Temperature:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MAJC150
MAJC300
MAJC600
MAJCA150
MAJCA150-N
MAJCA150-S
MAJCA300
MAJCA300-N
MAJCA300-S
MAJCA450
MAJCA450-N
MAJCA450-S
MAJCA600
MAJCA600-N
MAJCA600-S
MAJCAH150-0-A3
MAJCAH150-0-B3
MAJCAH150-0-D1
MAJCAH150-1-A3
MAJCAH150-1-B3
MAJCAH150-1-D1
MAJCAH150-2-A3
MAJCAH150-2-B3
MAJCAH150-2-D1
MAJCAH150-3-A3
MAJCAH150-3-B3
MAJCAH150-3-D1
MAJCAH150-4-A3
MAJCAH150-4-B3
MAJCAH150-4-D1
MAJCAH150-5-A3
MAJCAH150-5-B3
MAJCAH150-5-D1
MAJCAH150-6-A3
MAJCAH150-6-B3
MAJCAH150-6-D1
MAJCAH150-7-A3
MAJCAH150-7-B3
MAJCAH150-7-D1
MAJCAH150-8-A3
MAJCAH150-8-B3
MAJCAH150-8-D1
MAJCAH150-9-A3
MAJCAH150-9-B3
MAJCAH150-9-D1
MAJCAH150-10-A3
MAJCAH150-10-B3
MAJCAH150-10-D1
MAJCAH150-11-A3
MAJCAH150-11-B3
MAJCAH150-11-D1
MAJCAH150-12-A3
MAJCAH150-12-B3
MAJCAH150-12-D1
MAJCAH150-13-A3
MAJCAH150-13-B3
MAJCAH150-13-D1
MAJCAH150-14-A3
MAJCAH150-14-B3
MAJCAH150-14-D1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Cold Air Exhaust Nozzle T Number of Link n Tip Shape Accessories
1 Piece(s)Available

8 Days or more

10StandardRc1/8---
1 Piece(s)Available

8 Days or more

10StandardRc1/4---
1 Piece(s)Available

8 Days or more

10StandardRc3/8---
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc1/8--Not Provided
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc1/8--N (With Hex Nut)
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc1/8--S (With Silencer)
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc1/4--Not Provided
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc1/4--N (With Hex Nut)
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc1/4--S (With Silencer)
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc3/8--Not Provided
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc3/8--N (With Hex Nut)
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc3/8--S (With Silencer)
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc3/8--Not Provided
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc3/8--N (With Hex Nut)
1 Piece(s)Available

8 Days or more

10Low Temperature Compact TypeRc3/8--S (With Silencer)
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/80A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/80B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/80D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/81A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/81B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/81D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/82A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/82B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/82D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/83A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/83B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/83D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/84A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/84B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/84D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/85A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/85B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/85D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/86A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/86B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/86D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/87A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/87B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/87D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/88A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/88B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/88D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/89A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/89B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/89D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/810A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/810B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/810D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/811A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/811B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/811D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/812A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/812B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/812D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/813A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/813B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/813D1 (Wide)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/814A3 (Straight)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/814B3 (L-Shaped)-
1 Piece(s)Available

12 Days or more

10Low Temperature Compact, with Adjusting HoseRc1/814D1 (Wide)-

Loading...

More Information

Jet Air Coolers - Standard / Compact, Low Temperature:Related Image
Jet Air Coolers - Standard / Compact, Low Temperature:Related Image
Jet Air Coolers - Standard / Compact, Low Temperature:Related Image
■Usage
 · Forced cooling of solder
 · Forced cooling of resin casting
 · Cooling on plastic processing.

Example

Jet Air Coolers - Standard / Compact, Low Temperature:Related Image
SUTPW (>> Click here)
 

Additional Products in this Category

Complementary Products

Tech Support