(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Belt Heaters - Silicone

Belt Heaters - Silicone

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: For Chemical Solution and Liquid Heating
•Rated Output (Range) (W): ~135
•Usage Pattern: Individual Item
•Category Single Body: Belt Heaters
•Maximum Operating Temperature (°c): 180

  • inCAD Components
Silicon Belt Heaters - Silicon Type:Related Image

· For Selecting Method >> Click here
・Materials
[ M ] Material:
Heat Generator : Nickel-chrome Wire
Coating Material: Silicon Rubber
Lead Wire : Silicon Rubber Film
: Tin Plated Annealed Copper Wire

Specifications

Part Number-V-W-L
MBHKR1.0
MBEH
1050
-
V100
-

W200
-

L1750
Part NumberL
(Heat-generating Part)
V
(Voltage)
W
(Electric Power)
Electrical Power Density
(W/cm2)
TypeNo.
MBEH10501000100500.7
20502000200500.35
310030002001000.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MBEH1050
MBEH2050
MBEH3100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage
(V)
Rated Output
(W)
1 Piece(s)Available

10 Days or more

1010050
1 Piece(s)Available

10 Days or more

1020050
1 Piece(s)Available

10 Days or more

10200100

Loading...

  1. 1

More Information

■Selecting Method: >>Left-hand page
■Precautions for Use
[ ! ]Do not let heater run idle in the atmosphere. It may cause fires and broken wire.
[ ! ]Do not install by overlapping the heater.
[ ! ]Do not use over the rated voltage (V).
[ ! ]This product is not water-proof. Do not use in places where water splashes or humidity is high.

[ ! ]Wrap with heat resistant tape from the top to use.
[ ! ]When removing the heater from the heated object, make sure the power is turned off. Do not touch the heater immediately after the power is turned off.
[ ! ]Use Temperature Adjusters or Temperature Controllers for safety.

Example

Silicon Belt Heaters - Silicon Type:Related Image

Heat Resistant Tape (>> Click here)
Temperature Sensor (>> Click here)
 

Basic Information

Rated Output(W) ~135

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.