(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Category: Maintenance Components
Part Number
Configured Part Number is shown.
MRHSB
Category | Maintenance Parts | RoHS | 10 |
---|
Part Number |
MRHSB |
Part Number | Volume (ml) | Features | Color | Usage | Operating Temp. Range | How to Use |
MRHSB | 330 | Suitable for bonding rubber with metal plates under high temperature (180°C). Also suitable for metals with rough surfaces and curved surfaces. | Transparent | Adhesion of Silicon Rubber | -40°C ~ 180°C | Apply it on the adhered surface of rubber heater uniformly. After the adhesive sets a little (approx. 10 ~ 15 minutes in summer, 35 ~ 40 minutes in winter), stick it on the fixing surface (metal block, etc.), purge air from the rubber surface, and press on it uniformly. Leave it alone for one day after the affixing, then apply electric power. |
Category | Maintenance Parts |
---|
Please check the type/dimensions/specifications of the part MRHSB in the Adhesives for Rubber Heater series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy