(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters - with Thermal Sensor

Cartridge Heaters - with Thermal Sensor

Click this image to zoom it.

Move the mouse over the image to zoom

•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 321 Stainless Steel
•Cartridge Type: Standard

  • inCAD Components
Cartridge Heaters - with Thermal Sensor:Related Image
・Materials
[ M ] Material:
Heater : 321 Stainless Steel
Terminal : Copper
Lead Wire : Nickel (Ni)
Lead Wire Film: Glass Braid
Lead Wire Heat Resistance Temperature: 180°C
K-Type Thermocouple Film: Glass Braid
Thermocouple Heat Resistant Temperature: 180°C
Temperature Measurement Range: 0~600°C

Specifications

Part Number-L-V-W
MCHSSC10-170-V200-W450
■Configurable L and W with Sensor
Part NumberL
1mm Increment
V
(Voltage)
W (Electric Power) 10W IncrementF (Lead Wire Length)Electrical Power Density (W/cm2)
TypeD
MCHSSS
(With Thermal Sensor at the Edge)

MCHSSC
(With Thermal Sensor at the Center)
850~30010050~ 6002502≤W/cm2≤15
[ ! ]W/cm2=
W/{Dπ(L-15)/100}
(Calculate with the electrical power density of heat-generating part, not with the overall length.)
11050~ 600
20070~1000
22090~1000
1010050~ 600
11050~ 600
200110~1200
220130~1200
1210050~ 800
11050~ 800
200140~1500
220160~1500

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCHSSC8-[50-300/1]-V[100,​110,​200,​220]-W[50-1000/10]
MCHSSC10-[50-300/1]-V[100,​110,​200,​220]-W[50-1200/10]
MCHSSC12-[50-300/1]-V[100,​110,​200,​220]-W[50-1500/10]
MCHSSS8-[50-300/1]-V[100,​110,​200,​220]-W[50-1000/10]
MCHSSS10-[50-300/1]-V[100,​110,​200,​220]-W[50-1200/10]
MCHSSS12-[50-300/1]-V[100,​110,​200,​220]-W[50-1500/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Diameter
(Ø)
Thermal Sensor Position #2 V W
1 Piece(s)

15 Days or more

10~88With Thermal Sensor at the Center50 ~ 300100 ~ 22050 ~ 1000
1 Piece(s)

15 Days or more

101010With Thermal Sensor at the Center50 ~ 300100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

-11~13.912With Thermal Sensor at the Center50 ~ 300100 ~ 22050 ~ 1500
1 Piece(s)

15 Days or more

10~88With Thermal Sensor at the Edge50 ~ 300100 ~ 22050 ~ 1000
1 Piece(s)

15 Days or more

101010With Thermal Sensor at the Edge50 ~ 300100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.912With Thermal Sensor at the Edge50 ~ 300100 ~ 22050 ~ 1500

Loading...

  1. 1

More Information

Cartridge Heaters - with Thermal Sensor:Related Image
Cartridge Heaters - with Thermal Sensor:Related Image
■Feature
 · This unit contains the Cartridge Heater with built-in K Type Thermocouple.
 · As the temperature sensor is integrated into the heater, the heater can be used in smaller space.
 · The heater has a function to prevent the rise in temperature of the heater itself. Accurate temperature control of the heater can be made.
■Precautions for Use
[ ! ]Do not let the heaters run idle in the atmosphere.
 If the heat generating part of the heater is operated out of the heated objects, the wire may break or ignite due to abnormal heating.
[ ! ]The temperature measured by the Thermocouple is the temperature of the Heater.
[ ! ]To measure the temperature of the heated object, separate sensor needs to be installed.

Example

Cartridge Heaters - with Thermal Sensor:Related Image
 

Basic Information

Category Heaters Maximum Operating Temperature(°C) 600 Sensors With Sensor

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.