(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heater Mounting Bolts

Cartridge Heater Mounting Bolts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Dedicated mounting screws for Cartridge Heaters.

Cartridge Heaters Items - Mounting Bolts:Related Image
・Materials
[ M ] Material: 303 Stainless Steel

Specifications

Part Number
MCKN8
Part NumberdBLR(PT)
TypeNo.
MCKN55.114181/8
66.1
6.256.4171/4
88.1
9.429.521203/8
1010.1
1212.124251/2
12.612.7
1414.1
1616.129273/4
1818.1

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCKN5
MCKN6
MCKN6.25
MCKN8
MCKN9.42
MCKN10
MCKN12
MCKN12.6
MCKN14
MCKN16
MCKN18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(φ)
1 Piece(s)Available

8 Days or more

105(5.1)
1 Piece(s)Available

8 Days or more

106(6.1)
1 Piece(s)Available

8 Days or more

106.25(6.4)
1 Piece(s)Available

8 Days or more

108(8.1)
1 Piece(s)Available

8 Days or more

109.42(9.5)
1 Piece(s)Available

8 Days or more

1010(10.1)
1 Piece(s)Available

8 Days or more

1012(12.1)
1 Piece(s)Available

8 Days or more

1012.6(12.7)
1 Piece(s)Available

8 Days or more

1014(14.1)
1 Piece(s)Available

8 Days or more

1016(16.1)
1 Piece(s)Available

8 Days or more

1018(18.1)

Loading...

  1. 1

Example

Cartridge Heaters Items - Mounting Bolts:Related Image
[ ! ]Use M3 set screw (not included) on the side of mounting bolt when mounting the heater.
[ ! ]Avoid using Mounting Bolt with heater when power density exceeds 15W/cm2.
Cartridge Heater MCHK (>>Click here)
 

Basic Information

Category Mounting Parts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.