(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Plates - JNP type.

Hinge Plates - JNP type.

General purpuse Joint Plates
For complete product overview and details on Hinge Plates - Square, Economy see the sections below:

  • METRIC
  • inCAD Components
Hinge Bases Items - Joint Plates:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
JNPBLow Carbon SteelTrivalent Bright Chromate
JNPS304 Stainless Steel-

Specifications

Part Number-B-T
JNPB50-30-2.0
Part NumberBT12N
TypeAJNPBJNPS
JNPB

JNPS
3010202.0

4.5
2.0

4.0
5204.5
4010203030
50102030401030
60102030405040
701020304050505.5
80102030405060
9010203040501560
100102030405070

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JNPB30-[10,​20]-[2,​4.5]
JNPB40-[10,​20,​30]-[2,​4.5]
JNPB50-[10,​20,​30,​40]-[2,​4.5]
JNPB60-[10,​20,​30,​40,​50]-[2,​4.5]
JNPB70-[10,​20,​30,​40,​50]-[2,​4.5]
JNPB80-[10,​20,​30,​40,​50]-[2,​4.5]
JNPB90-[10,​20,​30,​40,​50]-[2,​4.5]
JNPB100-[10,​20,​30,​40,​50]-[2,​4.5]
JNPS30-[10,​20]-[2,​4]
JNPS40-[10,​20,​30]-[2,​4]
JNPS50-[10,​20,​30,​40]-[2,​4]
JNPS60-[10,​20,​30,​40,​50]-[2,​4]
JNPS70-[10,​20,​30,​40,​50]-[2,​4]
JNPS80-[10,​20,​30,​40,​50]-[2,​4]
JNPS90-[10,​20,​30,​40,​50]-[2,​4]
JNPS100-[10,​20,​30,​40,​50]-[2,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Dia. d
(φ)
d Dimension
(mm)
Type B
(mm)
T
(mm)
1 Piece(s)

10 Days or more

10SPCCTrivalent Chromate3010 ~ 202 ~ 4.5
1 Piece(s)

10 Days or more

10SPCCTrivalent Chromate4010 ~ 302 ~ 4.5
1 Piece(s)

10 Days or more

10SPCCTrivalent Chromate5010 ~ 402 ~ 4.5
1 Piece(s)

10 Days or more

10SPCCTrivalent Chromate6010 ~ 502 ~ 4.5
1 Piece(s)

10 Days or more

10SPCCTrivalent Chromate7010 ~ 502 ~ 4.5
1 Piece(s)

10 Days or more

10SPCCTrivalent Chromate8010 ~ 502 ~ 4.5
1 Piece(s)

10 Days or more

10SPCCTrivalent Chromate9010 ~ 502 ~ 4.5
1 Piece(s)

10 Days or more

10SPCCTrivalent Chromate10010 ~ 502 ~ 4.5
1 Piece(s)

10 Days or more

10SUS304Not Provided3010 ~ 202 ~ 4
1 Piece(s)

10 Days or more

10SUS304Not Provided4010 ~ 302 ~ 4
1 Piece(s)

10 Days or more

10SUS304Not Provided5010 ~ 402 ~ 4
1 Piece(s)

10 Days or more

10SUS304Not Provided6010 ~ 502 ~ 4
1 Piece(s)

10 Days or more

10SUS304Not Provided7010 ~ 502 ~ 4
1 Piece(s)

10 Days or more

10SUS304Not Provided8010 ~ 502 ~ 4
1 Piece(s)

10 Days or more

10SUS304Not Provided9010 ~ 502 ~ 4
1 Piece(s)

10 Days or more

10SUS304Not Provided10010 ~ 502 ~ 4

Loading...

  1. 1
 

Basic Information

Material 1045 Carbon Steel Lateral Direction Dimension A(mm) Joint Plates

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.