(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Bolts - Right and left thread. (Part Numbers)

Hinge Bolts - Right and left thread.

Click this image to zoom it.

Move the mouse over the image to zoom

Threaded and Radiused types are available.

  • METRIC
  • inCAD Components
Hinge Bolt - Left / Right Hand Thread:Related Image
・Materials
Threaded[ M ] Material[ S ] Surface Treatment
Standard TypeType R
Right-Hand ThreadLeft-hand ThreadRight-Hand Thread
HGBBHGBBLHGBBR1045 Carbon SteelBlack Oxide
HGBM-HGBMRElectroless Nickel Plating
HGBS-HGBSR304 Stainless Steel-

Specifications

Part Number-D-L-W
HGBB12
HGBMR12
-
-
20
25
-
-
55
80
-
-
13
15
Part NumberDL
1mm Increment
W
1mm Increment
M (Coarse)
max
L1L2EA
min
r
TypedH7
Standard Type
Right-Hand Thread
HGBB
HGBM

HGBS

Left-hand Thread
HGBBL

Type R
Right-Hand Thread
HGBBR
HGBM
R
HGBSR

3813~343~63ℓ≤Mx5L+4-43 0.8
4816~444~544
1017~454~7L+55
51019~555~65
1220~565~9L+66
61224~686~96L+8L+68
156~12L+7.5
81528~888~118
2030~908~17L+1010
102037~11210~1610L+10125
122042~13212~15126
2512~21L+12.5
142549~15414~1914L+12147 1.6
3014~25L+15
163053~17416~2416
3416~28L+17
203065~21620~2120L+14L+15169
3420~25L+17
3620~28L+18
4020~30L+20
253673~24022~2322L+18L+1820
4022~26L+20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGBB3-8-[13-34/1]-[3-6/1]
HGBB4-8-[16-44/1]-[4-5/1]
HGBB4-10-[17-45/1]-[4-7/1]
HGBB5-10-[19-55/1]-[5-6/1]
HGBB5-12-[20-56/1]-[5-9/1]
HGBB6-12-[24-68/1]-[6-9/1]
HGBB6-15-[24-68/1]-[6-12/1]
HGBB8-15-[28-88/1]-[8-11/1]
HGBB8-20-[30-90/1]-[8-17/1]
HGBB10-20-[37-112/1]-[10-16/1]
HGBB12-20-[42-132/1]-[12-15/1]
HGBB12-25-[42-132/1]-[12-21/1]
HGBB14-25-[49-154/1]-[14-19/1]
HGBB14-30-[49-154/1]-[14-25/1]
HGBB16-30-[53-174/1]-[16-24/1]
HGBB16-34-[53-174/1]-[16-28/1]
HGBB20-30-[65-216/1]-[20-21/1]
HGBB20-34-[65-216/1]-[20-25/1]
HGBB20-36-[65-216/1]-[20-28/1]
HGBB20-40-[65-216/1]-[20-30/1]
HGBB25-36-[73-240/1]-[22-23/1]
HGBB25-40-[73-240/1]-[22-26/1]
HGBBL3-8-[13-34/1]-[3-6/1]
HGBBL4-8-[16-44/1]-[4-5/1]
HGBBL4-10-[17-45/1]-[4-7/1]
HGBBL5-10-[19-55/1]-[5-6/1]
HGBBL5-12-[20-56/1]-[5-9/1]
HGBBL6-12-[24-68/1]-[6-9/1]
HGBBL6-15-[24-68/1]-[6-12/1]
HGBBL8-15-[28-88/1]-[8-11/1]
HGBBL8-20-[30-90/1]-[8-17/1]
HGBBL10-20-[37-112/1]-[10-16/1]
HGBBL12-20-[42-132/1]-[12-15/1]
HGBBL12-25-[42-132/1]-[12-21/1]
HGBBL14-25-[49-154/1]-[14-19/1]
HGBBL14-30-[49-154/1]-[14-25/1]
HGBBL16-30-[53-174/1]-[16-24/1]
HGBBL16-34-[53-174/1]-[16-28/1]
HGBBL20-30-[65-216/1]-[20-21/1]
HGBBL20-34-[65-216/1]-[20-25/1]
HGBBL20-36-[65-216/1]-[20-28/1]
HGBBL20-40-[65-216/1]-[20-30/1]
HGBBL25-36-[73-240/1]-[22-23/1]
HGBBL25-40-[73-240/1]-[22-26/1]
HGBBR6-12-[24-68/1]-[6-9/1]
HGBBR6-15-[24-68/1]-[6-12/1]
HGBBR8-15-[28-88/1]-[8-11/1]
HGBBR8-20-[30-90/1]-[8-17/1]
HGBBR10-20-[37-112/1]-[10-16/1]
HGBBR12-20-[42-132/1]-[12-15/1]
HGBBR12-25-[42-132/1]-[12-21/1]
HGBBR14-25-[49-154/1]-[14-19/1]
HGBBR14-30-[49-154/1]-[14-25/1]
HGBBR16-30-[53-174/1]-[16-24/1]
HGBBR16-34-[53-174/1]-[16-28/1]
HGBBR20-30-[65-216/1]-[20-21/1]
HGBBR20-34-[65-216/1]-[20-25/1]
HGBBR20-36-[65-216/1]-[20-28/1]
HGBBR20-40-[65-216/1]-[20-30/1]
HGBBR25-36-[73-240/1]-[22-23/1]
HGBBR25-40-[73-240/1]-[22-26/1]
HGBM3-8-[13-34/1]-[3-6/1]
HGBM4-8-[16-44/1]-[4-5/1]
HGBM4-10-[17-45/1]-[4-7/1]
HGBM5-10-[19-55/1]-[5-6/1]
HGBM5-12-[20-56/1]-[5-9/1]
HGBM6-12-[24-68/1]-[6-9/1]
HGBM6-15-[24-68/1]-[6-12/1]
HGBM8-15-[28-88/1]-[8-11/1]
HGBM8-20-[30-90/1]-[8-17/1]
HGBM10-20-[37-112/1]-[10-16/1]
HGBM12-20-[42-132/1]-[12-15/1]
HGBM12-25-[42-132/1]-[12-21/1]
HGBM14-25-[49-154/1]-[14-19/1]
HGBM14-30-[49-154/1]-[14-25/1]
HGBM16-30-[53-174/1]-[16-24/1]
HGBM16-34-[53-174/1]-[16-28/1]
HGBM20-30-[65-216/1]-[20-21/1]
HGBM20-34-[65-216/1]-[20-25/1]
HGBM20-36-[65-216/1]-[20-28/1]
HGBM20-40-[65-216/1]-[20-30/1]
HGBM25-36-[73-240/1]-[22-23/1]
HGBM25-40-[73-240/1]-[22-26/1]
HGBMR6-12-[24-68/1]-[6-9/1]
HGBMR6-15-[24-68/1]-[6-12/1]
HGBMR8-15-[28-88/1]-[8-11/1]
HGBMR8-20-[30-90/1]-[8-17/1]
HGBMR10-20-[37-112/1]-[10-16/1]
HGBMR12-20-[42-132/1]-[12-15/1]
HGBMR12-25-[42-132/1]-[12-21/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment d Dimension
(mm)
Hole Dia. dH7
(φ)
Screw Type Type L
(mm)
Wrench Flats W
(mm)
1 Piece(s)

10 Days or more

10Black Oxide83Right-hand ThreadThreaded Standard Type13 ~ 343 ~ 6
1 Piece(s)

10 Days or more

10Black Oxide84Right-hand ThreadThreaded Standard Type16 ~ 444 ~ 5
1 Piece(s)

10 Days or more

10Black Oxide104Right-hand ThreadThreaded Standard Type17 ~ 454 ~ 7
1 Piece(s)

10 Days or more

10Black Oxide105Right-hand ThreadThreaded Standard Type19 ~ 555 ~ 6
1 Piece(s)

10 Days or more

10Black Oxide125Right-hand ThreadThreaded Standard Type20 ~ 565 ~ 9
1 Piece(s)

10 Days or more

10Black Oxide126Right-hand ThreadThreaded Standard Type24 ~ 686 ~ 9
1 Piece(s)

10 Days or more

10Black Oxide156Right-hand ThreadThreaded Standard Type24 ~ 686 ~ 12
1 Piece(s)

10 Days or more

10Black Oxide158Right-hand ThreadThreaded Standard Type28 ~ 888 ~ 11
1 Piece(s)

10 Days or more

10Black Oxide208Right-hand ThreadThreaded Standard Type30 ~ 908 ~ 17
1 Piece(s)

10 Days or more

10Black Oxide2010Right-hand ThreadThreaded Standard Type37 ~ 11210 ~ 16
1 Piece(s)

10 Days or more

10Black Oxide2012Right-hand ThreadThreaded Standard Type42 ~ 13212 ~ 15
1 Piece(s)

10 Days or more

10Black Oxide2512Right-hand ThreadThreaded Standard Type42 ~ 13212 ~ 21
1 Piece(s)

10 Days or more

10Black Oxide2514Right-hand ThreadThreaded Standard Type49 ~ 15414 ~ 19
1 Piece(s)

10 Days or more

10Black Oxide3014Right-hand ThreadThreaded Standard Type49 ~ 15414 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide3016Right-hand ThreadThreaded Standard Type53 ~ 17416 ~ 24
1 Piece(s)

10 Days or more

10Black Oxide3416Right-hand ThreadThreaded Standard Type53 ~ 17416 ~ 28
1 Piece(s)

10 Days or more

10Black Oxide3020Right-hand ThreadThreaded Standard Type65 ~ 21620 ~ 21
1 Piece(s)

10 Days or more

10Black Oxide3420Right-hand ThreadThreaded Standard Type65 ~ 21620 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide3620Right-hand ThreadThreaded Standard Type65 ~ 21620 ~ 28
1 Piece(s)

10 Days or more

10Black Oxide4020Right-hand ThreadThreaded Standard Type65 ~ 21620 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide3625Right-hand ThreadThreaded Standard Type73 ~ 24022 ~ 23
1 Piece(s)

10 Days or more

10Black Oxide4025Right-hand ThreadThreaded Standard Type73 ~ 24022 ~ 26
1 Piece(s)

12 Days or more

10Black Oxide83Left-hand ThreadThreaded Standard Type13 ~ 343 ~ 6
1 Piece(s)

12 Days or more

10Black Oxide84Left-hand ThreadThreaded Standard Type16 ~ 444 ~ 5
1 Piece(s)

12 Days or more

10Black Oxide104Left-hand ThreadThreaded Standard Type17 ~ 454 ~ 7
1 Piece(s)

12 Days or more

10Black Oxide105Left-hand ThreadThreaded Standard Type19 ~ 555 ~ 6
1 Piece(s)

12 Days or more

10Black Oxide125Left-hand ThreadThreaded Standard Type20 ~ 565 ~ 9
1 Piece(s)

12 Days or more

10Black Oxide126Left-hand ThreadThreaded Standard Type24 ~ 686 ~ 9
1 Piece(s)

12 Days or more

10Black Oxide156Left-hand ThreadThreaded Standard Type24 ~ 686 ~ 12
1 Piece(s)

12 Days or more

10Black Oxide158Left-hand ThreadThreaded Standard Type28 ~ 888 ~ 11
1 Piece(s)

12 Days or more

10Black Oxide208Left-hand ThreadThreaded Standard Type30 ~ 908 ~ 17
1 Piece(s)

12 Days or more

10Black Oxide2010Left-hand ThreadThreaded Standard Type37 ~ 11210 ~ 16
1 Piece(s)

12 Days or more

10Black Oxide2012Left-hand ThreadThreaded Standard Type42 ~ 13212 ~ 15
1 Piece(s)

12 Days or more

10Black Oxide2512Left-hand ThreadThreaded Standard Type42 ~ 13212 ~ 21
1 Piece(s)

12 Days or more

10Black Oxide2514Left-hand ThreadThreaded Standard Type49 ~ 15414 ~ 19
1 Piece(s)

12 Days or more

10Black Oxide3014Left-hand ThreadThreaded Standard Type49 ~ 15414 ~ 25
1 Piece(s)

12 Days or more

10Black Oxide3016Left-hand ThreadThreaded Standard Type53 ~ 17416 ~ 24
1 Piece(s)

12 Days or more

10Black Oxide3416Left-hand ThreadThreaded Standard Type53 ~ 17416 ~ 28
1 Piece(s)

12 Days or more

10Black Oxide3020Left-hand ThreadThreaded Standard Type65 ~ 21620 ~ 21
1 Piece(s)

12 Days or more

10Black Oxide3420Left-hand ThreadThreaded Standard Type65 ~ 21620 ~ 25
1 Piece(s)

12 Days or more

10Black Oxide3620Left-hand ThreadThreaded Standard Type65 ~ 21620 ~ 28
1 Piece(s)

12 Days or more

10Black Oxide4020Left-hand ThreadThreaded Standard Type65 ~ 21620 ~ 30
1 Piece(s)

12 Days or more

10Black Oxide3625Left-hand ThreadThreaded Standard Type73 ~ 24022 ~ 23
1 Piece(s)

12 Days or more

10Black Oxide4025Left-hand ThreadThreaded Standard Type73 ~ 24022 ~ 26
1 Piece(s)

12 Days or more

10Black Oxide126Right-hand ThreadThreaded R Type24 ~ 686 ~ 9
1 Piece(s)

12 Days or more

10Black Oxide156Right-hand ThreadThreaded R Type24 ~ 686 ~ 12
1 Piece(s)

12 Days or more

10Black Oxide158Right-hand ThreadThreaded R Type28 ~ 888 ~ 11
1 Piece(s)

12 Days or more

10Black Oxide208Right-hand ThreadThreaded R Type30 ~ 908 ~ 17
1 Piece(s)

12 Days or more

10Black Oxide2010Right-hand ThreadThreaded R Type37 ~ 11210 ~ 16
1 Piece(s)

12 Days or more

10Black Oxide2012Right-hand ThreadThreaded R Type42 ~ 13212 ~ 15
1 Piece(s)

12 Days or more

10Black Oxide2512Right-hand ThreadThreaded R Type42 ~ 13212 ~ 21
1 Piece(s)

12 Days or more

10Black Oxide2514Right-hand ThreadThreaded R Type49 ~ 15414 ~ 19
1 Piece(s)

12 Days or more

10Black Oxide3014Right-hand ThreadThreaded R Type49 ~ 15414 ~ 25
1 Piece(s)

12 Days or more

10Black Oxide3016Right-hand ThreadThreaded R Type53 ~ 17416 ~ 24
1 Piece(s)

12 Days or more

10Black Oxide3416Right-hand ThreadThreaded R Type53 ~ 17416 ~ 28
1 Piece(s)

12 Days or more

10Black Oxide3020Right-hand ThreadThreaded R Type65 ~ 21620 ~ 21
1 Piece(s)

12 Days or more

10Black Oxide3420Right-hand ThreadThreaded R Type65 ~ 21620 ~ 25
1 Piece(s)

12 Days or more

10Black Oxide3620Right-hand ThreadThreaded R Type65 ~ 21620 ~ 28
1 Piece(s)

12 Days or more

10Black Oxide4020Right-hand ThreadThreaded R Type65 ~ 21620 ~ 30
1 Piece(s)

12 Days or more

10Black Oxide3625Right-hand ThreadThreaded R Type73 ~ 24022 ~ 23
1 Piece(s)

12 Days or more

10Black Oxide4025Right-hand ThreadThreaded R Type73 ~ 24022 ~ 26
1 Piece(s)

10 Days or more

10Electroless Nickel Plating83Right-hand ThreadThreaded Standard Type13 ~ 343 ~ 6
1 Piece(s)

10 Days or more

10Electroless Nickel Plating84Right-hand ThreadThreaded Standard Type16 ~ 444 ~ 5
1 Piece(s)

10 Days or more

10Electroless Nickel Plating104Right-hand ThreadThreaded Standard Type17 ~ 454 ~ 7
1 Piece(s)

10 Days or more

10Electroless Nickel Plating105Right-hand ThreadThreaded Standard Type19 ~ 555 ~ 6
1 Piece(s)

10 Days or more

10Electroless Nickel Plating125Right-hand ThreadThreaded Standard Type20 ~ 565 ~ 9
1 Piece(s)

10 Days or more

10Electroless Nickel Plating126Right-hand ThreadThreaded Standard Type24 ~ 686 ~ 9
1 Piece(s)

10 Days or more

10Electroless Nickel Plating156Right-hand ThreadThreaded Standard Type24 ~ 686 ~ 12
1 Piece(s)

10 Days or more

10Electroless Nickel Plating158Right-hand ThreadThreaded Standard Type28 ~ 888 ~ 11
1 Piece(s)

10 Days or more

10Electroless Nickel Plating208Right-hand ThreadThreaded Standard Type30 ~ 908 ~ 17
1 Piece(s)

10 Days or more

10Electroless Nickel Plating2010Right-hand ThreadThreaded Standard Type37 ~ 11210 ~ 16
1 Piece(s)

10 Days or more

10Electroless Nickel Plating2012Right-hand ThreadThreaded Standard Type42 ~ 13212 ~ 15
1 Piece(s)

10 Days or more

10Electroless Nickel Plating2512Right-hand ThreadThreaded Standard Type42 ~ 13212 ~ 21
1 Piece(s)

10 Days or more

10Electroless Nickel Plating2514Right-hand ThreadThreaded Standard Type49 ~ 15414 ~ 19
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3014Right-hand ThreadThreaded Standard Type49 ~ 15414 ~ 25
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3016Right-hand ThreadThreaded Standard Type53 ~ 17416 ~ 24
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3416Right-hand ThreadThreaded Standard Type53 ~ 17416 ~ 28
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3020Right-hand ThreadThreaded Standard Type65 ~ 21620 ~ 21
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3420Right-hand ThreadThreaded Standard Type65 ~ 21620 ~ 25
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3620Right-hand ThreadThreaded Standard Type65 ~ 21620 ~ 28
1 Piece(s)

10 Days or more

10Electroless Nickel Plating4020Right-hand ThreadThreaded Standard Type65 ~ 21620 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3625Right-hand ThreadThreaded Standard Type73 ~ 24022 ~ 23
1 Piece(s)

10 Days or more

10Electroless Nickel Plating4025Right-hand ThreadThreaded Standard Type73 ~ 24022 ~ 26
1 Piece(s)

12 Days or more

10Electroless Nickel Plating126Right-hand ThreadThreaded R Type24 ~ 686 ~ 9
1 Piece(s)

12 Days or more

10Electroless Nickel Plating156Right-hand ThreadThreaded R Type24 ~ 686 ~ 12
1 Piece(s)

12 Days or more

10Electroless Nickel Plating158Right-hand ThreadThreaded R Type28 ~ 888 ~ 11
1 Piece(s)

12 Days or more

10Electroless Nickel Plating208Right-hand ThreadThreaded R Type30 ~ 908 ~ 17
1 Piece(s)

12 Days or more

10Electroless Nickel Plating2010Right-hand ThreadThreaded R Type37 ~ 11210 ~ 16
1 Piece(s)

12 Days or more

10Electroless Nickel Plating2012Right-hand ThreadThreaded R Type42 ~ 13212 ~ 15
1 Piece(s)

12 Days or more

10Electroless Nickel Plating2512Right-hand ThreadThreaded R Type42 ~ 13212 ~ 21

Loading...

 

Basic Information

Type hinge bolt Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.