(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinges - T shaped, side mounted.

Hinges - T shaped, side mounted.

Generic Hinge Base with height configurable in 1mm increments

  • METRIC
  • inCAD Components
Hinge Bases - T-Shaped, Side Mount:Related Image
・Materials
H Configurable[ M ]
Material
[ S ]
Surface Treatment
[ A ]
Accessories
H7 TypeH7 Type with Tap
HKSBBHKSBBT1045 Carbon SteelBlack OxideSet Screws 1 pc.
(304 Stainless Steel)
HKSBS-304 Stainless Steel-

Specifications

Part Number-H
HKSBB6-H30
■H Configurable
Part NumberH
1mm Increment
WAFBKTdd1H1M
TypeDH7
(H7)
HKSBB
HKSBS


(H7 Type with Tap)
HKSBBT
215~204137H+31063.5---
315~256168H+596.53.5M3
481911
520~302516H+612124.584.5M4
6103220H+8
825~35382614165.59.55.5
1030~405038H+10
121219M5
13
1435~4536H+1215226.5116.5
1516
16M6
2040~50206547H+1418259149
25H+1730
[ ! ]For detailed hinge pin dimensions, see Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HKSBB2-H[15-20/1]
HKSBB3-H[15-25/1]
HKSBB4-H[15-25/1]
HKSBB5-H[20-30/1]
HKSBB6-H[20-30/1]
HKSBB8-H[25-35/1]
HKSBB10-H[30-40/1]
HKSBB12-H[30-40/1]
HKSBB13-H[30-40/1]
HKSBB14-H[35-45/1]
HKSBB15-H[35-45/1]
HKSBB16-H[35-45/1]
HKSBB20-H[40-50/1]
HKSBB25-H[40-50/1]
HKSBBT3-H[15-25/1]
HKSBBT4-H[15-25/1]
HKSBBT5-H[20-30/1]
HKSBBT6-H[20-30/1]
HKSBBT8-H[25-35/1]
HKSBBT10-H[30-40/1]
HKSBBT12-H[30-40/1]
HKSBBT13-H[30-40/1]
HKSBBT14-H[35-45/1]
HKSBBT15-H[35-45/1]
HKSBBT16-H[35-45/1]
HKSBBT20-H[40-50/1]
HKSBBT25-H[40-50/1]
HKSBS2-H[15-20/1]
HKSBS3-H[15-25/1]
HKSBS4-H[15-25/1]
HKSBS5-H[20-30/1]
HKSBS6-H[20-30/1]
HKSBS8-H[25-35/1]
HKSBS10-H[30-40/1]
HKSBS12-H[30-40/1]
HKSBS13-H[30-40/1]
HKSBS14-H[35-45/1]
HKSBS15-H[35-45/1]
HKSBS16-H[35-45/1]
HKSBS20-H[40-50/1]
HKSBS25-H[40-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Hole Dia. d
(φ)
Hole H
(mm)
1 Piece(s)

10 Days or more

10Black Oxide2H7 Type15 ~ 20
1 Piece(s)

10 Days or more

10Black Oxide3H7 Type15 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide4H7 Type15 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide5H7 Type20 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide6H7 Type20 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide8H7 Type25 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide10H7 Type30 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide12H7 Type30 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide13H7 Type30 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide14H7 Type35 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide15H7 Type35 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide16H7 Type35 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide20H7 Type40 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide25H7 Type40 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide3H7 with Tap15 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide4H7 with Tap15 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide5H7 with Tap20 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide6H7 with Tap20 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide8H7 with Tap25 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide10H7 with Tap30 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide12H7 with Tap30 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide13H7 with Tap30 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide14H7 with Tap35 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide15H7 with Tap35 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide16H7 with Tap35 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide20H7 with Tap40 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide25H7 with Tap40 ~ 50
1 Piece(s)

10 Days or more

10None2H7 Type15 ~ 20
1 Piece(s)

10 Days or more

10None3H7 Type15 ~ 25
1 Piece(s)

10 Days or more

10None4H7 Type15 ~ 25
1 Piece(s)

10 Days or more

10None5H7 Type20 ~ 30
1 Piece(s)

10 Days or more

10None6H7 Type20 ~ 30
1 Piece(s)

10 Days or more

10None8H7 Type25 ~ 35
1 Piece(s)

10 Days or more

10None10H7 Type30 ~ 40
1 Piece(s)

10 Days or more

10None12H7 Type30 ~ 40
1 Piece(s)

10 Days or more

10None13H7 Type30 ~ 40
1 Piece(s)

10 Days or more

10None14H7 Type35 ~ 45
1 Piece(s)

10 Days or more

10None15H7 Type35 ~ 45
1 Piece(s)

10 Days or more

10None16H7 Type35 ~ 45
1 Piece(s)

10 Days or more

10None20H7 Type40 ~ 50
1 Piece(s)

10 Days or more

10None25H7 Type40 ~ 50

Loading...

  1. 1

Example

Hinge Bases - T-Shaped, Side Mount:Related Image
 

Basic Information

Type Hinge Bases Material 1045 Carbon Steel Shape T-Shaped
Mounting Position Side Mount

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.