(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Holders - L-Shaped Type

Holders - L-Shaped Type
  • Volume Discount

Holders which can be combined with a Floating Joint - Quick Connection Type

  • METRIC
  • inCAD Components

PDFP.2019-3643

Unit examples related to this product
Holders - L-Shaped Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
HLRL1018 Carbon SteelSalt-bath Nitriding500HV~

Specifications

Part Number
HLRL10
Part NumberHBD1TLWaPSd
TypeD
HLRL72010861922610144.5
825129227125.5
10141125814
133017143210206.5
16211883832122620
183523205014349
2140262310401525
2545302760194011

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HLRL7
HLRL8
HLRL10
HLRL13
HLRL16
HLRL18
HLRL21
HLRL25
Part NumberMinimum order quantityVolume DiscountDays to Ship Adaptable Cylinder Rod Screw Diameter D
(φ)
1 Piece(s)Available

10 Days or more

7
1 Piece(s)Available

10 Days or more

8
1 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

10 Days or more

13
1 Piece(s)Available

10 Days or more

16
1 Piece(s)Available

10 Days or more

18
1 Piece(s)Available

10 Days or more

21
1 Piece(s)Available

10 Days or more

25

Loading...

  1. 1

More Information

[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, refer to Click here

Example

Holders - L-Shaped Type:Related Image
 

Basic Information

Type Cylinder Connector Cylinder Connector Detail Single Body of Holder Holder Type L-Type
AWC Alteration (Flange Cut) No Surface Treatment Salt-bath Nitriding

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.