(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simple Flow Control, FK Series, Female Screw Type

Simple Flow Control, FK Series, Female Screw Type
  • Volume Discount

•Type: Cylinder Connector
•Cylinder Connector Detail: Set
•Metallic Head: Flange Hardware
•Main Body Material: Steel (nickel plating)
•Stud Material: Steel (nickel plating)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FK-M3
FK-M4
FK-M5
FK-M6
FK-M8X1.0
FK-M8X1.25
FK-M10
FK-M12
FK-M14
FK-M16
FK-M18
FK-M22
FK-M26
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Maximum Applied Tensile / Compression Force
(kN)
Allowable Eccentricity U
(mm)
Nominal Diameter of Thread of X Pitch
1 Piece(s)Available

13 Days or more

M3~M80.5~0.80.0630.3M3X0.5
1 Piece(s)Available

13 Days or more

M3~M80.5~0.80.110.3M4X0.7
1 Piece(s)Available

8 Days or more

M3~M80.5~0.80.1790.3M5X0.8
1 Piece(s)Available

13 Days or more

M3~M81~1.750.2530.3M6X1.0
1 Piece(s)Available

13 Days or more

M3~M81~1.750.4620.3M8X1.0
1 Piece(s)Available

8 Days or more

M3~M81~1.750.4620.3M8X1.25
1 Piece(s)Available

14 Days or more

M10~M181~1.750.7340.3M10X1.25
1 Piece(s)Available

13 Days or more

M10~M181~1.751.0690.3M12X1.5
1 Piece(s)Available

8 Days or more

M10~M181~1.751.4660.3M14X1.5
1 Piece(s)Available

13 Days or more

M10~M181~1.752.0030.7M16X1.5
1 Piece(s)Available

8 Days or more

M10~M181~1.752.4480.7M18X1.5
1 Piece(s)Available

13 Days or more

M20~M261~1.753.8960.7M22X1.5
1 Piece(s)Available

8 Days or more

M20~M261~1.756.2190.7M26X1.5

Loading...

  1. 1

Basic Information

Type Cylinder Connector Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Cylinder Connector Detail Set Case Steel (nickel plating) Mounting Flange Shape
Ball Stud Steel (nickel plating)

Additional Products in this Category

Tech Support