(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Hinged Bases - Thick, 2 ridges.

Hinged Bases - Thick, 2 ridges.

Thickness can now be selected from 2 more sizes

  • METRIC
  • inCAD Components
Hinge Bases - Thick U-Shaped, Standard / Compact:Related Image
Hinge Bases - Thick U-Shaped, Standard / Compact:Related Image
・Materials
Type[ M ]
Material
[ S ]
Surface Treatment
StandardA CompactWith Oil Free Bushing
W FixedW and H ConfigurableW and H ConfigurableW Selectable
HKNJBHGNJBHGNAJBHKNJMB1045 Carbon Steel
Equivalent
Black Oxide
HKNJMHGNJM--Electroless Nickel Plating
--HGNAJS-304 Stainless Steel-

Specifications

Part Number-T-W-H
HKNJB6
HGNJM20
-
-
T19
T38

-

W25
-
-
H27
H48
Part NumberTWH
1mm Increment
Standard with Oil Free BushingA CompactKSdC
StandardA CompactWith Oil Free Bushing
TypeDH7Standard1mm Increment1mm IncrementSelectionAFEAFE
Standard Type
W Fixed
HKNJB
HKNJ
M

W and H Configurable
HGNJB
HGNJM


A Compact Type
W and H Configurable
HGNAJB
H
GNAJS

With Oil Free Bushing
W Selectable
HKNJMB
41284~124~868917~253829203225161054.53
5165~154~126891019~3050412538302212
(10)
4
1921~305
616106~185~12689101219~30324
1921~305
8198~246~18891012152025~3565523850403014105.55
2227~356
101910~308~251520243025~357562506555425
2227~356
1222121520243027~406
2528~407
1322-27~406
2528~407
142512~2529~456315156.57
3032~458
15251629~457
3032~458
162529~457
3032~458
20302020~3515~2535~5010082657560451898
3839~5011
25383039~5011
*Dimensions in ( ) are for A Compact Type. [ ! ]Price of HGNAJB is above price x0.95 (round down to nearest ten yen).

Alterations

Hinge Bases - Thick U-Shaped, Standard / Compact:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGNAJB4-T12-W[4-8/1]-H[17-25/1]
HGNAJB5-T16-W[4-12/1]-H[19-30/1]
HGNAJB5-T19-W[4-12/1]-H[21-30/1]
HGNAJB6-T16-W[5-12/1]-H[19-30/1]
HGNAJB6-T19-W[5-12/1]-H[21-30/1]
HGNAJB8-T19-W[6-18/1]-H[25-35/1]
HGNAJB8-T22-W[6-18/1]-H[27-35/1]
HGNAJB10-T19-W[8-25/1]-H[25-35/1]
HGNAJB10-T22-W[8-25/1]-H[27-35/1]
HGNAJB12-T22-W[8-25/1]-H[27-40/1]
HGNAJB12-T25-W[8-25/1]-H[28-40/1]
HGNAJB13-T22-W[8-25/1]-H[27-40/1]
HGNAJB13-T25-W[8-25/1]-H[28-40/1]
HGNAJB14-T25-W[12-25/1]-H[29-45/1]
HGNAJB14-T30-W[12-25/1]-H[32-45/1]
HGNAJB15-T25-W[12-25/1]-H[29-45/1]
HGNAJB15-T30-W[12-25/1]-H[32-45/1]
HGNAJB16-T25-W[12-25/1]-H[29-45/1]
HGNAJB16-T30-W[12-25/1]-H[32-45/1]
HGNAJB20-T30-W[15-25/1]-H[35-50/1]
HGNAJB20-T38-W[15-25/1]-H[39-50/1]
HGNAJB25-T38-W[15-25/1]-H[39-50/1]
HGNAJS4-T12-W[4-8/1]-H[17-25/1]
HGNAJS5-T16-W[4-12/1]-H[19-30/1]
HGNAJS5-T19-W[4-12/1]-H[21-30/1]
HGNAJS6-T16-W[5-12/1]-H[19-30/1]
HGNAJS6-T19-W[5-12/1]-H[21-30/1]
HGNAJS8-T19-W[6-18/1]-H[25-35/1]
HGNAJS8-T22-W[6-18/1]-H[27-35/1]
HGNAJS10-T19-W[8-25/1]-H[25-35/1]
HGNAJS10-T22-W[8-25/1]-H[27-35/1]
HGNAJS12-T22-W[8-25/1]-H[27-40/1]
HGNAJS12-T25-W[8-25/1]-H[28-40/1]
HGNAJS13-T22-W[8-25/1]-H[27-40/1]
HGNAJS13-T25-W[8-25/1]-H[28-40/1]
HGNAJS14-T25-W[12-25/1]-H[29-45/1]
HGNAJS14-T30-W[12-25/1]-H[32-45/1]
HGNAJS15-T25-W[12-25/1]-H[29-45/1]
HGNAJS15-T30-W[12-25/1]-H[32-45/1]
HGNAJS16-T25-W[12-25/1]-H[29-45/1]
HGNAJS16-T30-W[12-25/1]-H[32-45/1]
HGNAJS20-T30-W[15-25/1]-H[35-50/1]
HGNAJS20-T38-W[15-25/1]-H[39-50/1]
HGNAJS25-T38-W[15-25/1]-H[39-50/1]
HGNJB4-T12-W[4-12/1]-H[17-25/1]
HGNJB5-T16-W[5-15/1]-H[19-30/1]
HGNJB5-T19-W[5-15/1]-H[21-30/1]
HGNJB6-T16-W[6-18/1]-H[19-30/1]
HGNJB6-T19-W[6-18/1]-H[21-30/1]
HGNJB8-T19-W[8-24/1]-H[25-35/1]
HGNJB8-T22-W[8-24/1]-H[27-35/1]
HGNJB10-T19-W[10-30/1]-H[25-35/1]
HGNJB10-T22-W[10-30/1]-H[27-35/1]
HGNJB12-T22-W[10-30/1]-H[27-40/1]
HGNJB12-T25-W[10-30/1]-H[28-40/1]
HGNJB13-T22-W[10-30/1]-H[27-40/1]
HGNJB13-T25-W[10-30/1]-H[28-40/1]
HGNJB14-T25-W[10-30/1]-H[29-45/1]
HGNJB14-T30-W[10-30/1]-H[32-45/1]
HGNJB15-T25-W[10-30/1]-H[29-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Hole Dia. d
(φ)
Thickness Dimension T
(mm)
Size Width Dimension W
(mm)
H
(mm)
1 Piece(s)

10 Days or more

10Black Oxide412A Compact Type4 ~ 817 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide516A Compact Type4 ~ 1219 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide519A Compact Type4 ~ 1221 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide616A Compact Type5 ~ 1219 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide619A Compact Type5 ~ 1221 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide819A Compact Type6 ~ 1825 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide822A Compact Type6 ~ 1827 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide1019A Compact Type8 ~ 2525 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide1022A Compact Type8 ~ 2527 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide1222A Compact Type8 ~ 2527 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide1225A Compact Type8 ~ 2528 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide1322A Compact Type8 ~ 2527 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide1325A Compact Type8 ~ 2528 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide1425A Compact Type12 ~ 2529 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide1430A Compact Type12 ~ 2532 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide1525A Compact Type12 ~ 2529 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide1530A Compact Type12 ~ 2532 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide1625A Compact Type12 ~ 2529 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide1630A Compact Type12 ~ 2532 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide2030A Compact Type15 ~ 2535 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide2038A Compact Type15 ~ 2539 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide2538A Compact Type15 ~ 2539 ~ 50
1 Piece(s)

10 Days or more

10None412A Compact Type4 ~ 817 ~ 25
1 Piece(s)

10 Days or more

10None516A Compact Type4 ~ 1219 ~ 30
1 Piece(s)

10 Days or more

10None519A Compact Type4 ~ 1221 ~ 30
1 Piece(s)

10 Days or more

10None616A Compact Type5 ~ 1219 ~ 30
1 Piece(s)

10 Days or more

10None619A Compact Type5 ~ 1221 ~ 30
1 Piece(s)

10 Days or more

10None819A Compact Type6 ~ 1825 ~ 35
1 Piece(s)

10 Days or more

10None822A Compact Type6 ~ 1827 ~ 35
1 Piece(s)

10 Days or more

10None1019A Compact Type8 ~ 2525 ~ 35
1 Piece(s)

10 Days or more

10None1022A Compact Type8 ~ 2527 ~ 35
1 Piece(s)

10 Days or more

10None1222A Compact Type8 ~ 2527 ~ 40
1 Piece(s)

10 Days or more

10None1225A Compact Type8 ~ 2528 ~ 40
1 Piece(s)

10 Days or more

10None1322A Compact Type8 ~ 2527 ~ 40
1 Piece(s)

10 Days or more

10None1325A Compact Type8 ~ 2528 ~ 40
1 Piece(s)

10 Days or more

10None1425A Compact Type12 ~ 2529 ~ 45
1 Piece(s)

10 Days or more

10None1430A Compact Type12 ~ 2532 ~ 45
1 Piece(s)

10 Days or more

10None1525A Compact Type12 ~ 2529 ~ 45
1 Piece(s)

10 Days or more

10None1530A Compact Type12 ~ 2532 ~ 45
1 Piece(s)

10 Days or more

10None1625A Compact Type12 ~ 2529 ~ 45
1 Piece(s)

10 Days or more

10None1630A Compact Type12 ~ 2532 ~ 45
1 Piece(s)

10 Days or more

10None2030A Compact Type15 ~ 2535 ~ 50
1 Piece(s)

10 Days or more

10None2038A Compact Type15 ~ 2539 ~ 50
1 Piece(s)

10 Days or more

10None2538A Compact Type15 ~ 2539 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide412A Dim. Standard Type4 ~ 1217 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide516A Dim. Standard Type5 ~ 1519 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide519A Dim. Standard Type5 ~ 1521 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide616A Dim. Standard Type6 ~ 1819 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide619A Dim. Standard Type6 ~ 1821 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide819A Dim. Standard Type8 ~ 2425 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide822A Dim. Standard Type8 ~ 2427 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide1019A Dim. Standard Type10 ~ 3025 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide1022A Dim. Standard Type10 ~ 3027 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide1222A Dim. Standard Type10 ~ 3027 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide1225A Dim. Standard Type10 ~ 3028 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide1322A Dim. Standard Type10 ~ 3027 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide1325A Dim. Standard Type10 ~ 3028 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide1425A Dim. Standard Type10 ~ 3029 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide1430A Dim. Standard Type10 ~ 3032 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide1525A Dim. Standard Type10 ~ 3029 ~ 45

Loading...

More Information

[ ! ]For the comparison of Standard Type and A Compact Type, refer to the table below.
For U-Shaped Type (2 pcs.)
DWOil Free Bushing
d
(I.D.)
L
(Overall
Length)
46, 845
944
5658
8~1056
66612
8~10610
1268
88~12812
15810
2088
10151015
20, 241012
30108
12151215
20, 241212
30128

Example

-->-->Hinge Bases - Thick U-Shaped, Standard / Compact:Related Image
Hinge Bases - Thick U-Shaped, Standard / Compact:Related Image
Hinge Bases - Thick U-Shaped, Standard / Compact:Related Image
e-Catalog Search Key  #MA561  
܂ -->
 

Basic Information

Type Hinge Bases Material 1045 Carbon Steel Shape U-Shaped
Mounting Position Standard Type

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.