(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Link Bars

Link Bars
  • Spec Change

Male and Female ended link bars matching cylinder threads.

  • METRIC
  • inCAD Components
Link Bars - Threaded / Tapped:Related Image
・Materials
Threaded TypeTapped Type[ M ]
Material
[ S ]
Surface Treatment
U-ShapedT-ShapedU-ShapedT-Shaped
LKTMBLKSMBLKTFBLKSFB1045 Carbon SteelBlack Oxide
LKTMM--LKSFMElectroless Nickel Plating
LKTMSLKSMSLKTFS-304 Stainless Steel-

Specifications

Part Number-L-F-E-P-T
LKTMB10-1.5
LKTFB8-1.25
-
-
55
55
-

F15
-
-
E6
E6
-
-
P6
P6
-
-
T5
T5
■Threaded Type
[ ! ]The tolerance is H8 when P Dimension of U-Shaped Type is 10mm or more.
Part NumberL
1mm Increment
F
1mm Increment
E
1mm Increment
[ ! ]P
1mm Increment
TDW1HW2
TypeM-Pitch
U-Shaped, Threaded
LKTMB
LKTMM
LKTMS
T-Shaped, Threaded
LKSMB

LKSMS
4-0.720~50
L≥E+ℓ+6
10~153~12
E≥P/2+1
3~6510880.56
5-0.8
6-1.010~203~85612101017
8-1.2520~90
L≥E+ℓ+6
10~255~20
E≥P/2+1
3~8
*3~10
569*10*1216131.59
10-1.510~303~8
*3~12
56910*122017
* marked is for T-Shaped Type only.
16-2.010~503~165691012*162522
■Tapped Type
Part NumberL
1mm Increment
E
1mm Increment
P
1mm Increment
TDW1HW2
TypeM-Pitch
U-Shaped,
Tapped
LKTFB

LKTFS
T-Shaped,
Tapped
LKSFB
LKSFM
5-0.830~60
L≥Mx2+9+E
3~12
E≥P/2+1
3~55*610880.56
*3~6
6-1.03~65612101017
*3~8
8-1.2530~100
L≥Mx2+9+E
5~20
E≥P/2+1
3~8569*10*1216131.59
*3~10
* marked is for T-Shaped Type only.10-1.253~856910*121814
10-1.5*3~12

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LKSFB5-0.8-[30-60/1]-E[3-12/1]-P[3-6/1]-T[5,​6]
LKSFB6-1.0-[30-60/1]-E[3-12/1]-P[3-8/1]-T[5,​6]
LKSFB8-1.25-[30-100/1]-E[5-20/1]-P[3-10/1]-T[5,​6,​9,​10,​12]
LKSFB10-1.5-[30-100/1]-E[5-20/1]-P[3-12/1]-T[5,​6,​9,​10,​12]
LKSFB10-1.25-[30-100/1]-E[5-20/1]-P[3-12/1]-T[5,​6,​9,​10,​12]
LKSFM5-0.8-[30-60/1]-E[3-12/1]-P[3-6/1]-T[5,​6]
LKSFM6-1.0-[30-60/1]-E[3-12/1]-P[3-8/1]-T[5,​6]
LKSFM8-1.25-[30-100/1]-E[5-20/1]-P[3-10/1]-T[5,​6,​9,​10,​12]
LKSFM10-1.5-[30-100/1]-E[5-20/1]-P[3-12/1]-T[5,​6,​9,​10,​12]
LKSFM10-1.25-[30-100/1]-E[5-20/1]-P[3-12/1]-T[5,​6,​9,​10,​12]
LKSMB4-0.7-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKSMB5-0.8-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKSMB6-1.0-[20-50/1]-F[10-20/1]-E[3-12/1]-P[3-8/1]-T[5,​6]
LKSMB8-1.25-[20-90/1]-F[10-25/1]-E[5-20/1]-P[3-10/1]-T[5,​6,​9,​10,​12]
LKSMB10-1.5-[20-90/1]-F[10-30/1]-E[5-20/1]-P[3-12/1]-T[5,​6,​9,​10,​12]
LKSMB16-2.0-[20-90/1]-F[10-50/1]-E[5-20/1]-P[3-16/1]-T[5,​6,​9,​10,​12,​16]
LKSMS4-0.7-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKSMS5-0.8-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKSMS6-1.0-[20-50/1]-F[10-20/1]-E[3-12/1]-P[3-8/1]-T[5,​6]
LKSMS8-1.25-[20-90/1]-F[10-25/1]-E[5-20/1]-P[3-10/1]-T[5,​6,​9,​10,​12]
LKSMS10-1.5-[20-90/1]-F[10-30/1]-E[5-20/1]-P[3-12/1]-T[5,​6,​9,​10,​12]
LKSMS16-2.0-[20-90/1]-F[10-50/1]-E[5-20/1]-P[3-16/1]-T[5,​6,​9,​10,​12,​16]
LKTFB5-0.8-[30-60/1]-E[3-12/1]-P[3-5/1]-T5
LKTFB6-1.0-[30-60/1]-E[3-12/1]-P[3-6/1]-T[5,​6]
LKTFB8-1.25-[30-100/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9]
LKTFB10-1.5-[30-100/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9,​10]
LKTFB10-1.25-[30-100/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9,​10]
LKTFS5-0.8-[30-60/1]-E[3-12/1]-P[3-5/1]-T5
LKTFS6-1.0-[30-60/1]-E[3-12/1]-P[3-6/1]-T[5,​6]
LKTFS8-1.25-[30-100/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9]
LKTFS10-1.5-[30-100/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9,​10]
LKTFS10-1.25-[30-100/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9,​10]
LKTMB4-0.7-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKTMB5-0.8-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKTMB6-1.0-[20-50/1]-F[10-20/1]-E[3-12/1]-P[3-8/1]-T[5,​6]
LKTMB8-1.25-[20-90/1]-F[10-25/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9]
LKTMB10-1.5-[20-90/1]-F[10-30/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9,​10]
LKTMB16-2.0-[20-90/1]-F[10-50/1]-E[5-20/1]-P[3-16/1]-T[5,​6,​9,​10,​12]
LKTMM4-0.7-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKTMM5-0.8-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKTMM6-1.0-[20-50/1]-F[10-20/1]-E[3-12/1]-P[3-8/1]-T[5,​6]
LKTMM8-1.25-[20-90/1]-F[10-25/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9]
LKTMM10-1.5-[20-90/1]-F[10-30/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9,​10]
LKTMM16-2.0-[20-90/1]-F[10-50/1]-E[5-20/1]-P[3-16/1]-T[5,​6,​9,​10,​12]
LKTMS4-0.7-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKTMS5-0.8-[20-50/1]-F[10-15/1]-E[3-12/1]-P[3-6/1]-T5
LKTMS6-1.0-[20-50/1]-F[10-20/1]-E[3-12/1]-P[3-8/1]-T[5,​6]
LKTMS8-1.25-[20-90/1]-F[10-25/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9]
LKTMS10-1.5-[20-90/1]-F[10-30/1]-E[5-20/1]-P[3-8/1]-T[5,​6,​9,​10]
LKTMS16-2.0-[20-90/1]-F[10-50/1]-E[5-20/1]-P[3-16/1]-T[5,​6,​9,​10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Type Thread Size M
(mm)
Thread Pitch
(mm)
Surface Finish E
(mm)
F
(mm)
L
(mm)
P
(mm)
T
(mm)
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type50.8Black Oxide3 ~ 12-30 ~ 603 ~ 65 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type61.0Black Oxide3 ~ 12-30 ~ 603 ~ 85 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type81.25Black Oxide5 ~ 20-30 ~ 1003 ~ 105 ~ 12
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type101.5Black Oxide5 ~ 20-30 ~ 1003 ~ 125 ~ 12
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type101.25Black Oxide5 ~ 20-30 ~ 1003 ~ 125 ~ 12
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type50.8Electroless Nickel3 ~ 12-30 ~ 603 ~ 65 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type61.0Electroless Nickel3 ~ 12-30 ~ 603 ~ 85 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type81.25Electroless Nickel5 ~ 20-30 ~ 1003 ~ 105 ~ 12
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type101.5Electroless Nickel5 ~ 20-30 ~ 1003 ~ 125 ~ 12
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Tapped Type101.25Electroless Nickel5 ~ 20-30 ~ 1003 ~ 125 ~ 12
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Threaded Type40.7Black Oxide3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Threaded Type50.8Black Oxide3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Threaded Type61.0Black Oxide3 ~ 1210 ~ 2020 ~ 503 ~ 85 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Threaded Type81.25Black Oxide5 ~ 2010 ~ 2520 ~ 903 ~ 105 ~ 12
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Threaded Type101.5Black Oxide5 ~ 2010 ~ 3020 ~ 903 ~ 125 ~ 12
1 Piece(s)

10 Days or more

101045 Carbon SteelT-Shaped Threaded Type162.0Black Oxide5 ~ 2010 ~ 5020 ~ 903 ~ 165 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelT-Shaped Threaded Type40.7None3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

10304 Stainless SteelT-Shaped Threaded Type50.8None3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

10304 Stainless SteelT-Shaped Threaded Type61.0None3 ~ 1210 ~ 2020 ~ 503 ~ 85 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelT-Shaped Threaded Type81.25None5 ~ 2010 ~ 2520 ~ 903 ~ 105 ~ 12
1 Piece(s)

10 Days or more

10304 Stainless SteelT-Shaped Threaded Type101.5None5 ~ 2010 ~ 3020 ~ 903 ~ 125 ~ 12
1 Piece(s)

10 Days or more

10304 Stainless SteelT-Shaped Threaded Type162.0None5 ~ 2010 ~ 5020 ~ 903 ~ 165 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Tapped Type50.8Black Oxide3 ~ 12-30 ~ 603 ~ 55
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Tapped Type61.0Black Oxide3 ~ 12-30 ~ 603 ~ 65 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Tapped Type81.25Black Oxide5 ~ 20-30 ~ 1003 ~ 85 ~ 9
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Tapped Type101.5Black Oxide5 ~ 20-30 ~ 1003 ~ 85 ~ 10
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Tapped Type101.25Black Oxide5 ~ 20-30 ~ 1003 ~ 85 ~ 10
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Tapped Type50.8None3 ~ 12-30 ~ 603 ~ 55
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Tapped Type61.0None3 ~ 12-30 ~ 603 ~ 65 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Tapped Type81.25None5 ~ 20-30 ~ 1003 ~ 85 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Tapped Type101.5None5 ~ 20-30 ~ 1003 ~ 85 ~ 10
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Tapped Type101.25None5 ~ 20-30 ~ 1003 ~ 85 ~ 10
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type40.7Black Oxide3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type50.8Black Oxide3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type61.0Black Oxide3 ~ 1210 ~ 2020 ~ 503 ~ 85 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type81.25Black Oxide5 ~ 2010 ~ 2520 ~ 903 ~ 85 ~ 9
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type101.5Black Oxide5 ~ 2010 ~ 3020 ~ 903 ~ 85 ~ 10
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type162.0Black Oxide5 ~ 2010 ~ 5020 ~ 903 ~ 165 ~ 12
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type40.7Electroless Nickel3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type50.8Electroless Nickel3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type61.0Electroless Nickel3 ~ 1210 ~ 2020 ~ 503 ~ 85 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type81.25Electroless Nickel5 ~ 2010 ~ 2520 ~ 903 ~ 85 ~ 9
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type101.5Electroless Nickel5 ~ 2010 ~ 3020 ~ 903 ~ 85 ~ 10
1 Piece(s)

10 Days or more

101045 Carbon SteelU-Shaped Threaded Type162.0Electroless Nickel5 ~ 2010 ~ 5020 ~ 903 ~ 165 ~ 12
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Threaded Type40.7None3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Threaded Type50.8None3 ~ 1210 ~ 1520 ~ 503 ~ 65
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Threaded Type61.0None3 ~ 1210 ~ 2020 ~ 503 ~ 85 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Threaded Type81.25None5 ~ 2010 ~ 2520 ~ 903 ~ 85 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Threaded Type101.5None5 ~ 2010 ~ 3020 ~ 903 ~ 85 ~ 10
1 Piece(s)

10 Days or more

10304 Stainless SteelU-Shaped Threaded Type162.0None5 ~ 2010 ~ 5020 ~ 903 ~ 165 ~ 12

Loading...

  1. 1

Example

Link Bars - Threaded / Tapped:Related Image
LNBB (>> Click here)
Low Profile Air Cylinder (>> Click here)
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.