(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Links - 3 Holes

Links - 3 Holes

•Type: 3-Hole Type
For complete product overview and details on Links - 3 Holes see the sections below:

  • METRIC
  • inCAD Components
Links - 3 Hole Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
LNFTB1045 Carbon SteelBlack Oxide
LNFTMElectroless Nickel Plating
LNFTS304 Stainless Steel-

Specifications

Part Number-P-V-L-S-W-T
LNFTB10-P8-V10-L100-S50-W20-T9
■Links − 3-Hole
Part NumberPH7
1mm Increment
VH7
1mm Increment
L
1mm Increment
S
1mm Increment
*W
1mm Increment
TFC
Type*DH7
LNFTB
LNFTM
LNFTS
3*3~203~20
V≤D
10~150
(L≥S)
10~150
(S≤L)
10~205653
4569
55696
6569
8569108
1020~200
(L≥S)
20~200
(S≤L)
10~305691095
1220~30910121610
139101216
1420~40910121612
159101216
169101216
18910121614
2030~200
(L≥S)
30~200
(S≤L)
25~50910121619158
2530~609101216192218
*When D≥P, W≥D+4; when P>D, W≥P+4 is required.

Alterations

Links - 3 Hole Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LNFTB3-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6]
LNFTB4-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9]
LNFTB5-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9]
LNFTB6-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9]
LNFTB8-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9,​10]
LNFTB10-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[10-30/1]-T[5,​6,​9,​10]
LNFTB12-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-30/1]-T[9,​10,​12,​16]
LNFTB13-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-30/1]-T[9,​10,​12,​16]
LNFTB14-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTB15-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTB16-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTB18-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTB20-P[3-20/1]-V[3-20/1]-L[30-200/1]-S[30-200/1]-W[25-50/1]-T[9,​10,​12,​16,​19]
LNFTB25-P[3-20/1]-V[3-20/1]-L[30-200/1]-S[30-200/1]-W[30-60/1]-T[9,​10,​12,​16,​19,​22]
LNFTM3-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6]
LNFTM4-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9]
LNFTM5-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9]
LNFTM6-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9]
LNFTM8-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9,​10]
LNFTM10-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[10-30/1]-T[5,​6,​9,​10]
LNFTM12-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-30/1]-T[9,​10,​12,​16]
LNFTM13-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-30/1]-T[9,​10,​12,​16]
LNFTM14-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTM15-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTM16-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTM18-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTM20-P[3-20/1]-V[3-20/1]-L[30-200/1]-S[30-200/1]-W[25-50/1]-T[9,​10,​12,​16,​19]
LNFTM25-P[3-20/1]-V[3-20/1]-L[30-200/1]-S[30-200/1]-W[30-60/1]-T[9,​10,​12,​16,​19,​22]
LNFTS3-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6]
LNFTS4-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9]
LNFTS5-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9]
LNFTS6-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9]
LNFTS8-P[3-20/1]-V[3-20/1]-L[10-150/1]-S[10-150/1]-W[10-20/1]-T[5,​6,​9,​10]
LNFTS10-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[10-30/1]-T[5,​6,​9,​10]
LNFTS12-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-30/1]-T[9,​10,​12,​16]
LNFTS13-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-30/1]-T[9,​10,​12,​16]
LNFTS14-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTS15-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTS16-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTS18-P[3-20/1]-V[3-20/1]-L[20-200/1]-S[20-200/1]-W[20-40/1]-T[9,​10,​12,​16]
LNFTS20-P[3-20/1]-V[3-20/1]-L[30-200/1]-S[30-200/1]-W[25-50/1]-T[9,​10,​12,​16,​19]
LNFTS25-P[3-20/1]-V[3-20/1]-L[30-200/1]-S[30-200/1]-W[30-60/1]-T[9,​10,​12,​16,​19,​22]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Link Hole Dia. D
(mm)
Width W
(mm)
Thickness T
(mm)
L
(mm)
P
(mm)
S
(mm)
V
(mm)
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide310 ~ 205 ~ 610 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide410 ~ 205 ~ 910 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide510 ~ 205 ~ 910 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide610 ~ 205 ~ 910 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide810 ~ 205 ~ 1010 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1010 ~ 305 ~ 1020 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1220 ~ 309 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1320 ~ 309 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1420 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1520 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1620 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1820 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide2025 ~ 509 ~ 1930 ~ 2003 ~ 2030 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide2530 ~ 609 ~ 2230 ~ 2003 ~ 2030 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel310 ~ 205 ~ 610 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel410 ~ 205 ~ 910 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel510 ~ 205 ~ 910 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel610 ~ 205 ~ 910 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel810 ~ 205 ~ 1010 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel1010 ~ 305 ~ 1020 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel1220 ~ 309 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel1320 ~ 309 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel1420 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel1520 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel1620 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel1820 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel2025 ~ 509 ~ 1930 ~ 2003 ~ 2030 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel2530 ~ 609 ~ 2230 ~ 2003 ~ 2030 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone310 ~ 205 ~ 610 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone410 ~ 205 ~ 910 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone510 ~ 205 ~ 910 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone610 ~ 205 ~ 910 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone810 ~ 205 ~ 1010 ~ 1503 ~ 2010 ~ 1503 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone1010 ~ 305 ~ 1020 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone1220 ~ 309 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone1320 ~ 309 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone1420 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone1520 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone1620 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone1820 ~ 409 ~ 1620 ~ 2003 ~ 2020 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone2025 ~ 509 ~ 1930 ~ 2003 ~ 2030 ~ 2003 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless SteelNone2530 ~ 609 ~ 2230 ~ 2003 ~ 2030 ~ 2003 ~ 20

Loading...

  1. 1
 

Basic Information

Type 3-Hole Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.