(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coupling Rods for Air Cylinders

Coupling Rods for Air Cylinders

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Rods are used to extend cylinder rods.

  • METRIC
  • inCAD Components
Coupling Rods for Air Cylinders:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
L Selectable TypeL ConfigurableL and F Configurable[ M ]Material[ S ]Surface Treatment
FJEBCFJEBFJEBF1045 Carbon SteelBlack Oxide1018 Carbon SteelTrivalent Bright
Chromate
FJERCFJERFJERFElectroless Nickel Plating
FJESCFJES-304 Stainless Steel-304 Stainless Steel-

Specifications

Part Number-L-N-E-F
FJERC10-1.5
FJEBF14-1.5
SAB16
(Coarse Thread)
-
-
-
30
100
50


-


NS10
(Fine)


-


E20

-

50
Part NumberLFAB(C)Included Nut
TypeM-PitchSelectableConfigurable (1mm Increment)StandardConfigurable (1mm Increment)B'(C')TQty.
L Selectable Type
FJEBC
FJERC
FJE
SC

L Configurable
FJEB
FJE
R
FJES


L and F Configurable
FJEBF
FJERF

[ ! ]FJEBC / FJEB
 FJESC / FJES
 Dimensions in ( ).
3-0.52025303540507510020~10017.510~152.566.95.56.42.42 pcs.
4-0.712~2089.278.13.2
5-0.814~2089.24
6-1.024~10014~301011.51011.551 pc.
8-1.0*303540507510015020032~2001814~4014 (13)16.2 (15)1315
8-1.25
10-1.25*40~2002214~501719.61719.66
10-1.5*
12-1.25*40507510015020048~2002416~60321 (19)24.2 (21.9)1921.97
12-1.5
14-1.5*56~20017~7023 (22)26.6 (25.4)2225.48
18-1.5*72~2003025~8026 (27)30 (31.2)2731.215
20-1.57510015020080~2003530~8053034.63034.616
22-1.5403237323718
* For M Pitch 10-1.25 (M10-1.5)L=30, M Pitch 14-1.5 L=40 and M18-1.5 L=40, the effective thread length of Tap is Mx1.5.

Alterations

Coupling Rods for Air Cylinders:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJEB3-0.5-[20-100/1]
FJEB4-0.7-[20-100/1]
FJEB5-0.8-[20-100/1]
FJEB6-1.0-[24-100/1]
FJEB8-1.0-[32-200/1]
FJEB8-1.25-[32-200/1]
FJEB10-1.5-[40-200/1]
FJEB10-1.25-[40-200/1]
FJEB12-1.5-[48-200/1]
FJEB12-1.25-[48-200/1]
FJEB14-1.5-[56-200/1]
FJEB18-1.5-[72-200/1]
FJEB20-1.5-[80-200/1]
FJEB22-1.5-[80-200/1]
FJEBC3-0.5-[20,​25,​30,​35,​40,​50,​75,​100]
FJEBC4-0.7-[20,​25,​30,​35,​40,​50,​75,​100]
FJEBC5-0.8-[20,​25,​30,​35,​40,​50,​75,​100]
FJEBC6-1.0-[20,​25,​30,​35,​40,​50,​75,​100]
FJEBC8-1.0-[30,​35,​40,​50,​75,​100,​150,​200]
FJEBC8-1.25-[30,​35,​40,​50,​75,​100,​150,​200]
FJEBC10-1.5-[30,​35,​40,​50,​75,​100,​150,​200]
FJEBC10-1.25-[30,​35,​40,​50,​75,​100,​150,​200]
FJEBC12-1.5-[40,​50,​75,​100,​150,​200]
FJEBC12-1.25-[40,​50,​75,​100,​150,​200]
FJEBC14-1.5-[40,​50,​75,​100,​150,​200]
FJEBC18-1.5-[40,​50,​75,​100,​150,​200]
FJEBC20-1.5-[75,​100,​150,​200]
FJEBC22-1.5-[75,​100,​150,​200]
FJEBF3-0.5-[20-100/1]-[10-15/1]
FJEBF4-0.7-[20-100/1]-[12-20/1]
FJEBF5-0.8-[20-100/1]-[14-20/1]
FJEBF6-1.0-[24-100/1]-[14-30/1]
FJEBF8-1.0-[32-200/1]-[14-40/1]
FJEBF8-1.25-[32-200/1]-[14-40/1]
FJEBF10-1.5-[40-200/1]-[14-50/1]
FJEBF10-1.25-[40-200/1]-[14-50/1]
FJEBF12-1.5-[48-200/1]-[16-60/1]
FJEBF12-1.25-[48-200/1]-[16-60/1]
FJEBF14-1.5-[56-200/1]-[17-70/1]
FJEBF18-1.5-[72-200/1]-[25-80/1]
FJEBF20-1.5-[80-200/1]-[30-80/1]
FJEBF22-1.5-[80-200/1]-[30-80/1]
FJER3-0.5-[20-100/1]
FJER4-0.7-[20-100/1]
FJER5-0.8-[20-100/1]
FJER6-1.0-[24-100/1]
FJER8-1.0-[32-200/1]
FJER8-1.25-[32-200/1]
FJER10-1.5-[40-200/1]
FJER10-1.25-[40-200/1]
FJER12-1.5-[48-200/1]
FJER12-1.25-[48-200/1]
FJER14-1.5-[56-200/1]
FJER18-1.5-[72-200/1]
FJER20-1.5-[80-200/1]
FJER22-1.5-[80-200/1]
FJERC3-0.5-[20,​25,​30,​35,​40,​50,​75,​100]
FJERC4-0.7-[20,​25,​30,​35,​40,​50,​75,​100]
FJERC5-0.8-[20,​25,​30,​35,​40,​50,​75,​100]
FJERC6-1.0-[20,​25,​30,​35,​40,​50,​75,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of connection screw M
(mm)
Nominal of connection screw P
(mm)
Thread Part Length F
(mm)
Length L
(mm)
Surface Treatment L
(mm)
Screw Length F
(mm)
1 Piece(s)

9 Days or more

101045 Carbon Steel30.517.5L Dimension Specified by 1mmBlack Oxide Coating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel40.717.5L Dimension Specified by 1mmBlack Oxide Coating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel50.817.5L Dimension Specified by 1mmBlack Oxide Coating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel61.017.5L Dimension Specified by 1mmBlack Oxide Coating24 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel81.018L Dimension Specified by 1mmBlack Oxide Coating32 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel81.2518L Dimension Specified by 1mmBlack Oxide Coating32 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel101.522L Dimension Specified by 1mmBlack Oxide Coating40 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel101.2522L Dimension Specified by 1mmBlack Oxide Coating40 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel121.524L Dimension Specified by 1mmBlack Oxide Coating48 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel121.2524L Dimension Specified by 1mmBlack Oxide Coating48 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel141.524L Dimension Specified by 1mmBlack Oxide Coating56 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel181.530L Dimension Specified by 1mmBlack Oxide Coating72 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel201.535L Dimension Specified by 1mmBlack Oxide Coating80 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel221.540L Dimension Specified by 1mmBlack Oxide Coating80 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel30.517.5L SelectableBlack Oxide Coating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel40.717.5L SelectableBlack Oxide Coating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel50.817.5L SelectableBlack Oxide Coating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel61.017.5L SelectableBlack Oxide Coating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel81.018L SelectableBlack Oxide Coating30 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel81.2518L SelectableBlack Oxide Coating30 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel101.522L SelectableBlack Oxide Coating30 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel101.2522L SelectableBlack Oxide Coating30 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel121.524L SelectableBlack Oxide Coating40 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel121.2524L SelectableBlack Oxide Coating40 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel141.524L SelectableBlack Oxide Coating40 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel181.530L SelectableBlack Oxide Coating40 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel201.535L SelectableBlack Oxide Coating75 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel221.540L SelectableBlack Oxide Coating75 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel30.5-L, F Dimension Specified by 1mmBlack Oxide Coating20 ~ 10010 ~ 15
1 Piece(s)

9 Days or more

101045 Carbon Steel40.7-L, F Dimension Specified by 1mmBlack Oxide Coating20 ~ 10012 ~ 20
1 Piece(s)

9 Days or more

101045 Carbon Steel50.8-L, F Dimension Specified by 1mmBlack Oxide Coating20 ~ 10014 ~ 20
1 Piece(s)

9 Days or more

101045 Carbon Steel61.0-L, F Dimension Specified by 1mmBlack Oxide Coating24 ~ 10014 ~ 30
1 Piece(s)

9 Days or more

101045 Carbon Steel81.0-L, F Dimension Specified by 1mmBlack Oxide Coating32 ~ 20014 ~ 40
1 Piece(s)

9 Days or more

101045 Carbon Steel81.25-L, F Dimension Specified by 1mmBlack Oxide Coating32 ~ 20014 ~ 40
1 Piece(s)

9 Days or more

101045 Carbon Steel101.5-L, F Dimension Specified by 1mmBlack Oxide Coating40 ~ 20014 ~ 50
1 Piece(s)

9 Days or more

101045 Carbon Steel101.25-L, F Dimension Specified by 1mmBlack Oxide Coating40 ~ 20014 ~ 50
1 Piece(s)

9 Days or more

101045 Carbon Steel121.5-L, F Dimension Specified by 1mmBlack Oxide Coating48 ~ 20016 ~ 60
1 Piece(s)

9 Days or more

101045 Carbon Steel121.25-L, F Dimension Specified by 1mmBlack Oxide Coating48 ~ 20016 ~ 60
1 Piece(s)

9 Days or more

101045 Carbon Steel141.5-L, F Dimension Specified by 1mmBlack Oxide Coating56 ~ 20017 ~ 70
1 Piece(s)

9 Days or more

101045 Carbon Steel181.5-L, F Dimension Specified by 1mmBlack Oxide Coating72 ~ 20025 ~ 80
1 Piece(s)

9 Days or more

101045 Carbon Steel201.5-L, F Dimension Specified by 1mmBlack Oxide Coating80 ~ 20030 ~ 80
1 Piece(s)

9 Days or more

101045 Carbon Steel221.5-L, F Dimension Specified by 1mmBlack Oxide Coating80 ~ 20030 ~ 80
1 Piece(s)

9 Days or more

101045 Carbon Steel30.517.5L Dimension Specified by 1mmElectroless Nickel Plating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel40.717.5L Dimension Specified by 1mmElectroless Nickel Plating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel50.817.5L Dimension Specified by 1mmElectroless Nickel Plating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel61.017.5L Dimension Specified by 1mmElectroless Nickel Plating24 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel81.018L Dimension Specified by 1mmElectroless Nickel Plating32 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel81.2518L Dimension Specified by 1mmElectroless Nickel Plating32 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel101.522L Dimension Specified by 1mmElectroless Nickel Plating40 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel101.2522L Dimension Specified by 1mmElectroless Nickel Plating40 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel121.524L Dimension Specified by 1mmElectroless Nickel Plating48 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel121.2524L Dimension Specified by 1mmElectroless Nickel Plating48 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel141.524L Dimension Specified by 1mmElectroless Nickel Plating56 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel181.530L Dimension Specified by 1mmElectroless Nickel Plating72 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel201.535L Dimension Specified by 1mmElectroless Nickel Plating80 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel221.540L Dimension Specified by 1mmElectroless Nickel Plating80 ~ 200-
1 Piece(s)

9 Days or more

101045 Carbon Steel30.517.5L SelectableElectroless Nickel Plating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel40.717.5L SelectableElectroless Nickel Plating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel50.817.5L SelectableElectroless Nickel Plating20 ~ 100-
1 Piece(s)

9 Days or more

101045 Carbon Steel61.017.5L SelectableElectroless Nickel Plating20 ~ 100-

Loading...

Example

-->-->Coupling Rods for Air Cylinders:Related Image
Coupling Rods for Air Cylinders:Related Image
Coupling Rods for Air Cylinders:Related Image
e-Catalog Search Key  #MA61  
܂ -->
 

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.