(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Bolt Mount

Floating Joints - Bolt Mount
  • Lead Time Reduction

Floating Joints which can be installed on Tapped Cylinders.

  • METRIC
  • inCAD Components
Floating Joints - Bolt Mount:Related Image
・Materials
L StandardL Configurable[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJBRFJBRL1045 Carbon SteelSalt-bath Nitriding500HV~
FJBRSWFJBRSWL304 Stainless SteelNitriding Treatment1000HV~

Specifications

Part Number-T-L
FJT6-1.0
FJBR6
FJBRL10
-
-
-
10
8
12


-


14
Part NumberTLhDB(C)D1dE
TypeNo.L FixedL Configurable (1mm Increment)

L Fixed


L Configurable
FJBR
FJBRSW

FJBRL
FJBRSWL
33  4  5  6  8  9  10  1253~104101416.26.53.43.5
4   4  5  6  8  9  10  12  155131719.684.54.5
53~206162124.29.55.55.5
6      5  6  8  9  10  12  1568182326.6116.66.5
84~20102126301498.6
10             8  9  10  12  15105~2012253034.617.51110.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJBR3-[3,​4,​5,​6,​8,​9,​10,​12]
FJBR4-[4,​5,​6,​8,​9,​10,​12,​15]
FJBR5-[4,​5,​6,​8,​9,​10,​12,​15]
FJBR6-[5,​6,​8,​9,​10,​12,​15]
FJBR8-[5,​6,​8,​9,​10,​12,​15]
FJBR10-[8,​9,​10,​12,​15]
FJBRL3-[3,​4,​5,​6,​8,​9,​10,​12]-[3-10/1]
FJBRL4-[4,​5,​6,​8,​9,​10,​12,​15]-[3-10/1]
FJBRL5-[4,​5,​6,​8,​9,​10,​12,​15]-[3-20/1]
FJBRL6-[5,​6,​8,​9,​10,​12,​15]-[3-20/1]
FJBRL8-[5,​6,​8,​9,​10,​12,​15]-[4-20/1]
FJBRL10-[8,​9,​10,​12,​15]-[5-20/1]
FJBRSW3-[3,​4,​5,​6,​8,​9,​10,​12]
FJBRSW4-[4,​5,​6,​8,​9,​10]
FJBRSW5-[4,​5,​6,​8,​9,​10,​12,​15]
FJBRSW6-[5,​6,​8,​9,​10,​12,​15]
FJBRSW8-[5,​6,​8,​9,​10,​12,​15]
FJBRSW10-[8,​9,​10,​12,​15]
FJBRSWL3-[3,​4,​5,​6,​8,​9,​10,​12]-[3-10/1]
FJBRSWL4-[4,​5,​6,​8,​9,​10,​12,​15]-[3-10/1]
FJBRSWL5-[4,​5,​6,​8,​9,​10,​12,​15]-[3-20/1]
FJBRSWL6-[5,​6,​8,​9,​10,​12,​15]-[3-20/1]
FJBRSWL8-[5,​6,​8,​9,​10,​12,​15]-[4-20/1]
FJBRSWL10-[8,​9,​10,​12,​15]-[5-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStud Material Adaptable Cylinder Rod Screw Diameter D
(φ)
Surface Treatment Length L
(mm)
Slot Width T
(mm)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel10Salt-bath Nitriding-3 ~ 12
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel13Salt-bath Nitriding-4 ~ 15
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel16Salt-bath Nitriding-4 ~ 15
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel18Salt-bath Nitriding-5 ~ 15
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel21Salt-bath Nitriding-5 ~ 15
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel25Salt-bath Nitriding-8 ~ 15
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel10Salt-bath Nitriding3 ~ 103 ~ 12
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel13Salt-bath Nitriding3 ~ 104 ~ 15
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel16Salt-bath Nitriding3 ~ 204 ~ 15
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel18Salt-bath Nitriding3 ~ 205 ~ 15
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel21Salt-bath Nitriding4 ~ 205 ~ 15
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel25Salt-bath Nitriding5 ~ 208 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel10--3 ~ 12
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel13--4 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel16--4 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel18--5 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel21--5 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel25--8 ~ 15
1 Piece(s)

12 Days or more

10[Stainless Steel] 304 Stainless Steel10-3 ~ 103 ~ 12
1 Piece(s)

12 Days or more

10[Stainless Steel] 304 Stainless Steel13-3 ~ 104 ~ 15
1 Piece(s)

12 Days or more

10[Stainless Steel] 304 Stainless Steel16-3 ~ 204 ~ 15
1 Piece(s)

12 Days or more

10[Stainless Steel] 304 Stainless Steel18-3 ~ 205 ~ 15
1 Piece(s)

12 Days or more

10[Stainless Steel] 304 Stainless Steel21-4 ~ 205 ~ 15
1 Piece(s)

12 Days or more

10[Stainless Steel] 304 Stainless Steel25-5 ~ 208 ~ 15

Loading...

  1. 1

More Information

[ ! ]For L Configurable Type, surface treatment is not added to the end.
[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, refer to Click here
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Hole
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.