(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups with Fittings - Spring, Sponge/Bellows, Threaded, Shape S

Suction Cups with Fittings - Spring, Sponge/Bellows, Threaded, Shape S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Suction Cups with Fittings - Spring, Sponge/Bellows, Threaded, Shape S
  • Suction Cups with Fittings - Spring, Sponge/Bellows, Threaded, Shape S
  • Volume Discount

•Pad Shape : Bellows, Sponge
•Material : Chloroprene Rubber (Sponge), Rubber Group
•Vacuum Outlet Port : Threads
For complete product overview and details on Vacuum Fittings - Sponge / Bellows, Direct Mount Spring Type, S-Shape see the sections below:

  • inCAD Components
Vacuum Fittings - Sponge / Bellows, Direct Mount Spring Type, S-Shape:Related Image
・Materials
Type[ A ]AccessoriesPad Shape[ M ]Pad Material
MVSSSSuction CupsVPSKSpongeChloroprene Rubber
MVBSNVPBTBellowsNitrile Rubber
MVBSEVPBEConductive Silicon Rubber
[ M ] Fitting Material: Brass [ S ] Surface Treatment: Electroless Nickel Plating 

Specifications

Part Number
MVSKS10
Part NumberdL1Shape S
BL2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVSS
(Sponge)
S10109.553.541.8547.9~15.0
15159.553.541.854.5
202015.559.547.856
252515.559.547.857.5
303015.559.547.857.5

Part NumberdL1Shape S
BL2Mass
g
Spring
Max. Load (N)
TypePad MaterialNo.
MVBS
(Bellows)
N
E
1010165947.3567.9~15.0
2020196351.358.5
3030236755.362
4040307462.370.5
Part NumberDdL1Shape R
BL2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVSR
(Sponge)
S106109.567.633.537.53.3~10.0
156159.567.633.5383.3~10.0
2062015.573.639.539.53.3~10.0
2562515.573.639.5413.3~10.0
3063015.573.639.5413.3~10.0

Part NumberDdL1Shape R
BL2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVBR
(Bellows)
N
E
106101672.638.5372.0~5.2
206201977.143423.3~10.0
306302381.14745.53.3~10.0
406403088.15454.53.3~10.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVBSE10
MVBSE20
MVBSE30
MVBSE40
MVBSN10
MVBSN20
MVBSN30
MVBSN40
MVSSS10
MVSSS15
MVSSS20
MVSSS25
MVSSS30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Material Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10BellowsRubber-based[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~18010
1 Piece(s)Available

8 Days or more

10BellowsRubber-based[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~18020
1 Piece(s)Available

8 Days or more

10BellowsRubber-based[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~18030
1 Piece(s)Available

8 Days or more

10BellowsRubber-based[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~18040
1 Piece(s)Available

8 Days or more

10BellowsRubber-based[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11010
1 Piece(s)Available

8 Days or more

10BellowsRubber-based[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11020
1 Piece(s)Available

8 Days or more

10BellowsRubber-based[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11030
1 Piece(s)Available

8 Days or more

10BellowsRubber-based[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11040
1 Piece(s)Available

8 Days or more

10SpongeChloroprene Rubber-Standard / Weather Resistance-45~8010
1 Piece(s)Available

8 Days or more

10SpongeChloroprene Rubber-Standard / Weather Resistance-45~8015
1 Piece(s)Available

8 Days or more

10SpongeChloroprene Rubber-Standard / Weather Resistance-45~8020
1 Piece(s)Available

8 Days or more

10SpongeChloroprene Rubber-Standard / Weather Resistance-45~8025
1 Piece(s)Available

8 Days or more

10SpongeChloroprene Rubber-Standard / Weather Resistance-45~8030

Loading...

  1. 1

More Information

Cautions for installation of Suction Cup Fittings
For Spring Type, mount Fittings without tightening the Shaft parts with spanner, etc.
Otherwise, the Shaft key groove may be deformed, and may cause malfunction.

 

Basic Information

Pad type Holder Set Mounting Type Attachment Type Color Black
Vacuum Outlet Port Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.