(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups with Fittings - Spring, Standard/Deep, One-Touch Fitting, Shape L

Suction Cups with Fittings - Spring, Standard/Deep, One-Touch Fitting, Shape L

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Pad Shape : Deep, Standard
•Material : Rubber Group
•Vacuum Outlet Port : One-Touch Couplings
For complete product overview and details on Suction Cups - with Fitting, Spring Type, Shape L see the sections below:

  • inCAD Components

PDFP.2019-3544

Unit examples related to this product
Vacuum Fittings - Standard / Deep, Spring Type, L-Shape:Related Image
・Materials
Type[ A ]AccessoriesPad Shape[ M ]Pad Material
MVPLNSuction
Pad
VPNTStandardNitrile Rubber
MVPLEVPUEConductive Silicon Rubber
MVPLFVPUFFluoro Rubber
MVFLNVPFTDeepNitrile Rubber
MVFLFVPFFFluoro Rubber
[ M ] Fitting Material: Brass [ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
MVPKN4
VPFF30
Part NumberDdL1Shape L
BL2E1E2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVPL
(Standard)
N
E
F
2424402416.712.513.50.9~1.9
3434402416.712.513.5
4444402416.712.513.5
6667412518.11315.5
8685.539.523.518.11315.5
10610858.13520.118.547.54.0~7.1
15615959.13620.118.548
206201060.13720.118.551.57.0~12.6
Part NumberDdL1Shape L
BL2E1E2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVFL
(Deep)
N
F
206201161.13820.118.551.57.0~12.6
256251262.13920.118.552
306301464.14120.118.554
4064017.567.644.520.118.562

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVFLF20
MVFLF25
MVFLF30
MVFLF40
MVFLN20
MVFLN25
MVFLN30
MVFLN40
MVPLE2
MVPLE3
MVPLE4
MVPLE6
MVPLE8
MVPLE10
MVPLE15
MVPLE20
MVPLF2
MVPLF3
MVPLF4
MVPLF6
MVPLF8
MVPLF10
MVPLF15
MVPLF20
MVPLN2
MVPLN3
MVPLN4
MVPLN6
MVPLN8
MVPLN10
MVPLN15
MVPLN20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Mounting Type Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray40
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black40
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black2
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black3
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black20
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray2
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray3
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray4
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray6
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black2
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black3
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20

Loading...

  1. 1

More Information

Cautions for installation of Suction Cup Fittings
For Spring Type, mount Fittings without tightening the Shaft parts with spanner, etc.
Otherwise, the Shaft key groove may be deformed, and may cause malfunction.

 

Basic Information

Pad type Holder Set Material Rubber-based Vacuum Outlet Port One-Touch Couplings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.