(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compact Ball Valves enabling smooth Open/Close operations due to light torque.
Part Number
Configured Part Number is shown.
Part Number | - | Color |
BBPTR11F | - | B |
Part Number | Handle Color | T R(PT) | F G(PF) | L | |
Type | No. | ||||
BBPTR | 11F | Not specified (Orange) B W (Black) (White) Y BL (Yellow) (Blue) | 1/8 | 1/8 | 60 |
22F | 1/4 | 1/4 | 59 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BBPTR11F |
BBPTR11F-B |
BBPTR11F-BL |
BBPTR11F-W |
BBPTR11F-Y |
BBPTR22F |
BBPTR22F-B |
BBPTR22F-BL |
BBPTR22F-W |
BBPTR22F-Y |
Loading...
Applicable Fluids | Water, Air, Oil |
Operating Temperature Range | -10~80˚C (No Freezing) |
Normal Operating Pressure | 0.98MPa |
Valve Type | Compact Ball Valves | Ball Valve Type | Standard bore | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Main Body Shape | Straight Type | Body Material | Brass | Operation Method | Manual |
Supply Side, Connection Type | R (PT) | Operating Temperature Range(℃) | -10::80 | Handle Shape | Lever Handle Type |
Control Side, Connection Type | G(PF) | Height(mm) | 28.5 | Handle diameter(Ø) | 40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy