(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valves - Compact, Brass, PT Threaded, PT Threaded

Ball Valves - Compact, Brass, PT Threaded, PT Threaded
  • Volume Discount
  • Lead Time Reduction

Compact Ball Valves enabling smooth Open/Close operations due to light torque.

Compact Ball Valves - Brass, PT Threaded / PT Threaded:Related Image

Specifications

Part Number-Color
BBPTL11F-B
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR(PT)LWrench Flats H
TypeNo.
BBRPTM11 1/85017
22 1/450
33 3/850
[ ! ]For plumbing to the hex side, hold the valve's hex portion, not its body portion.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBRPTM11
BBRPTM22
BBRPTM33
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal No.
1 Piece(s)Available

8 Days or more

1/81/811
1 Piece(s)Available

8 Days or more

1/41/422
1 Piece(s)Available

8 Days or more

3/83/833

Loading...

  1. 1

More Information

Compact Ball Valves - Brass, PT Threaded / PT Threaded:Related Image
Specifications
Applicable FluidsWater, Air, Oil
Operating Temperature Range-10~80˚C (No Freezing)
Normal Operating Pressure0.98MPa
 

Basic Information

Valve Type Compact Ball Valves Ball Valve Type Standard bore Applicable Fluid Water / Air / Oil
Main Body Shape Straight Type Body Material Brass Operation Method Manual
Supply Side, Connection Type R (PT) Operating Temperature Range(℃) -10::80 Handle Shape Lever Handle Type
Control Side, Connection Type R (PT) Length(mm) 50 Height(mm) 28.5
Handle diameter(Ø) 25

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.