(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Couplings - Socket, Threaded, No Valve

Quick Couplings - Socket, Threaded, No Valve

Move the mouse over the image to zoom

  • Quick Couplings - Socket, Threaded, No Valve
  • Quick Couplings - Socket, Threaded, No Valve
  • Volume Discount

•Thread Type: Threaded Type
•Operating Environment Application: Standard
•Type: Standard
•Male/Female: Socket

  • inCAD Components

Part Number

Configured Part Number is shown.

Quick Couplings - Socket, Threaded, No Valve:Related Image

Specifications

Part Number
QNPFC3
Part NumberR
(PT)
DdLL1A
TypeNo.
QNSMC
QNSMS
11/8184.530914
21/4247421319
33/82810461323
41/23513561729
63/4451865.11938
81572476.32250

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
QNSMC1
QNSMC2
QNSMC3
QNSMC4
QNSMC6
QNSMC8
QNSMS1
QNSMS2
QNSMS3
QNSMS4
QNSMS6
QNSMS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Operating Temperature Range
(℃)
Max. Operating Pressure
(MPa)
Thread Diameter Applicable Tube O.D.
(φ)
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80~4.9R(PT)1/81
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80~4.9R(PT)1/42
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80~4.9R(PT)3/83
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80~4.9R(PT)1/24
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80~2.9R(PT)3/46
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80~2.9R(PT)18
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180~7.4R(PT)1/8-
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180~7.4R(PT)1/4-
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180~7.4R(PT)3/8-
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180~7.4R(PT)1/2-
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180~4.4R(PT)3/4-
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180~4.4R(PT)1-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Operating Temperature Range
(℃)
Max. Operating Pressure
(MPa)
Thread Diameter Applicable Tube O.D.
(φ)

Loading...

  1. 1

More Information

Quick Couplings - Socket, Threaded, No Valve:Related Image
Specifications
Body MaterialSpecial Carbon Steel
Applicable Fluid
Oil
Seal MaterialNitrile Rubber
Operating Temperature Range-20~80°C
Max. Operating Pressure20.6MPa (210 Type)
34.3MPa (350 Type)
Pressure Resistant30.9MPa (210 Type)
51.5MPa (350 Type)

Basic Information

Type Standard Applicable Fluid Water / Air / Oil Male/Female Socket
Valve Structure Double passages opening type Thread Type Threaded Type Operating Environment, Applications Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.