(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - 90 Degree Elbow, Angled Port (Part Numbers)

Flow Controls - 90 Degree Elbow, Angled Port

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flow Controls - 90 Degree Elbow, Angled Port
  • Flow Controls - 90 Degree Elbow, Angled Port
  • Volume Discount

This speed controller enables the air blow straight.

  • inCAD Components
Flow Rate Control Valves - Off-set/Angled Port, Miniature:Related Image
・Materials
[ M ] Material: Polybutylene Terephthalate
Thread: Brass (Nickel Plating)

Specifications

Part Number-Nominal-Color
SPSNL4
MNSPJS6
-
-
M5
M5

-

W
Part NumberNominalColorABC1C2EWrench Flats
H
TThread Size
M
Mass (g)Control Type
TypeD
MNSPJS3.2M5W (White)2812.427.230.27.8811.2M5x0.813.2Meter-Out
4M3B (Black)
W (White)
28.311.425.127.67.979.3M3x0.57.7
M52912.427.230.28.8811.2M5x0.814
6M530.612.427.230.210.8811.2M5x0.815

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MNSPJS3.2-M5-W
MNSPJS4-M3-B
MNSPJS4-M3-W
MNSPJS4-M5-B
MNSPJS4-M5-W
MNSPJS6-M5-B
MNSPJS6-M5-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D
(mm)
Nominal of Thread M Main Body Color
1 Piece(s)Available

8 Days or more

3.2M5W (White)
1 Piece(s)Available

8 Days or more

4M3B (Black)
1 Piece(s)Available

8 Days or more

4M3W (White)
1 Piece(s)Available

8 Days or more

4M5B (Black)
1 Piece(s)Available

8 Days or more

4M5W (White)
1 Piece(s)Available

8 Days or more

6M5B (Black)
1 Piece(s)Available

8 Days or more

6M5W (White)

Loading...

  1. 1

More Information

Flow Rate Control Valves - Off-set/Angled Port, Miniature:Related Image
Specifications
Applicable FluidAir
Operating Temperature Range
0~60°C
Operating Pressure Range0.05~0.7MPa
 

Basic Information

Applicable Fluid Chemical Body Material Brass Main Body Shape Others
Environment, Applications Standard Operating Temperature Range(℃) 0::60 Knob Type With Flat-Blade Screwdriver Groove
Lock Nut Type Hex nut Joint Type Both sides tapped

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.