(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - In-Line

Flow Controls - In-Line

Click this image to zoom it.

  • Lead Time Reduction

Speed Controller which does not require a large space for plumbing.

  • inCAD Components
Flow Rate Control Valves - In-Line:Related Image
・Materials
[ M ] Material: Polybutylene Terephthalate
Thread: Brass (Nickel Plating)

Specifications

Part Number-Nominal-Color
SPSNL4
MNSPJS6
-
-
M5
M5

-

W
Part NumberColorABMass
(g)
TypeDMinMax
SPJNSC4B (Black)
W (White)
48.852.31013.9
652571218.8
863681531
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPJNSC4-[B,​W]
SPJNSC6-[B,​W]
SPJNSC8-[B,​W]
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D
(mm)
Body Color Selection
1 Piece(s)

9 Days or more

4Black [B] / White [W]
1 Piece(s)

9 Days or more

6Black [B] / White [W]
1 Piece(s)

9 Days or more

8Black [B] / White [W]

Loading...

  1. 1

More Information

Flow Rate Control Valves - In-Line:Related Image
 

Basic Information

Applicable Fluid Chemical Body Material Brass Main Body Shape Both Sides One-Touch Fitting
Environment, Applications Standard Operating Temperature Range(℃) 0::60

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.