(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Heat Resistant, 90° Elbow

Push to Connect Fittings - Heat Resistant, 90° Elbow
  • Volume Discount

One-Touch Coupling excellent in thermal resistance

  • inCAD Components
Heat Resistant One-Touch Couplings - 90 Deg. Elbow:Related Image
・Materials
[ M ] Material: Gasket: Nitrile Rubber

Specifications

Part Number-Nominal
KPMCS6-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalThread Size
M
ABLC1C2EWidth Across HEffective Sectional Area (mm2)Mass (g)
TypeD
KPMCL4M5M5x0.8319.82217.61520.7101.518
1R1/8822.824.13.521
2R1/41125.8251431
6M5M5x0.832225.319.41623121.926
1R1/882527.3928
2R1/4112828.21436
3R3/81229.829.71749
81R1/882831.320.21724.8141636
2R1/4113132.241
3R3/81232.833.71755
101R1/8832.537.823.219.529.31722.567
2R1/41135.538.83069
3R3/81238.539.578
4R1/21539.540.622104
122R1/41137.542.326.32333.42138107
3R3/81238.54339113
4R1/21541.544.122129

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KPMCL4-1
KPMCL4-2
KPMCL4-M5
KPMCL6-1
KPMCL6-2
KPMCL6-3
KPMCL8-1
KPMCL8-2
KPMCL8-3
KPMCL10-2
KPMCL10-3
KPMCL10-4
KPMCL12-2
KPMCL12-3
KPMCL12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

1041 (R1/8)
1 Piece(s)Available

8 Days or more

1042(R1/4)
1 Piece(s)Available

8 Days or more

104M5
1 Piece(s)Available

8 Days or more

1061 (R1/8)
1 Piece(s)Available

8 Days or more

1062(R1/4)
1 Piece(s)Available

8 Days or more

1063(R3/8)
1 Piece(s)Available

8 Days or more

1081 (R1/8)
1 Piece(s)Available

8 Days or more

1082(R1/4)
1 Piece(s)Available

8 Days or more

1083(R3/8)
1 Piece(s)Available

8 Days or more

10102(R1/4)
1 Piece(s)Available

8 Days or more

10103(R3/8)
1 Piece(s)Available

8 Days or more

10104(R1/2)
1 Piece(s)Available

8 Days or more

10122(R1/4)
1 Piece(s)Available

8 Days or more

10123(R3/8)
1 Piece(s)Available

8 Days or more

10124(R1/2)

Loading...

  1. 1

More Information

Heat Resistant One-Touch Couplings - 90 Deg. Elbow:Related Image
Specifications
TypeHeat ResistantSuper Heat Resistant
Applicable FluidAir, Water
Operating Temperature Range0~100°C0~120°C
Max. Operating Pressure1.0MPa
Operating Vacuum Level-100kPa
*When using with water, keep the surge pressure to below max. pressure rating. For water, Inserts for Soft Tubes (>> Click here PUIT, PUSIT) must be used.
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material Brass (Electroless Nickel Plating)
Application Heat Resistant Applicable Fluid Water / Air Operating Temperature Range 0::100°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.