(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Tubing - Multi-Spiral

Tubing - Multi-Spiral

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Several tubes can be wired to Double Acting Cylinder

Tubes - Multi-Spiral Type:Related Image
・Materials
[ M ] Material: Polyurethane

Specifications

Part Number-Number of Bores-Length
PUTMF4
PUTMSP6
-
-
3
4
-
-
20
900

Part Number-Length-Color
PUTSL8-1.5-R
Tubes - Multi-Spiral Type:Related Image
Part NumberNumber of BoresNominal LengthOperating Limit Length [ ! ](mm)I.D. (mm)Min. Bending Radius[ ! ](mm)DLAB
TypeO.D. (mm)
PUTMSP4270078721521529129200
380088527594194200
47007874035529129200
6290098542538595195200
31100113344693293200
49009856556595195200
821200121054042670270200
31400141350805405200
4120012109066670270200
102140014176.55552739339200
31600167363909509200
41400141716083739339200
1221700171586567805405200
319001920841008608200
416001615230108805405200
[ ! ]Operating Limit Length is the overall length (L) of the tube when extended to a serviceable maximum.
[ ! ]Minimum bending radius is based on operation of bending the straight parts at both ends.
    Color Number of BoresTransparentBlueLight GreenGreen
2--
3-
4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUTMSP4-2-700
PUTMSP4-3-800
PUTMSP4-4-700
PUTMSP6-2-900
PUTMSP6-3-1100
PUTMSP6-4-900
PUTMSP8-2-1200
PUTMSP8-3-1400
PUTMSP8-4-1200
PUTMSP10-2-1400
PUTMSP10-3-1600
PUTMSP10-4-1400
PUTMSP12-2-1700
PUTMSP12-3-1900
PUTMSP12-4-1600
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
I.D.
(Ø)
Number of Bores
(per piece)
Operating Limit Length
(mm)
1 Piece(s)Available

8 Days or more

10422787
1 Piece(s)Available

8 Days or more

10423885
1 Piece(s)Available

8 Days or more

10424787
1 Piece(s)Available

8 Days or more

10642985
1 Piece(s)Available

8 Days or more

106431133
1 Piece(s)Available

8 Days or more

10644985
1 Piece(s)Available

8 Days or more

108521210
1 Piece(s)Available

15 Days or more

108531413
1 Piece(s)Available

8 Days or more

108541210
1 Piece(s)Available

8 Days or more

10106.521417
1 Piece(s)Available

15 Days or more

10106.531673
1 Piece(s)Available

14 Days or more

10106.541417
1 Piece(s)Available

8 Days or more

1012821715
1 Piece(s)Available

8 Days or more

1012831920
1 Piece(s)Available

8 Days or more

1012841615

Loading...

  1. 1
 

Basic Information

Material Urethane Tube Color Brown Applicable Fluid Air
Material, Urethane Polyurethane Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) ::0.8

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.