(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valves - Compact, Brass, Knurled, PT Tapped, PF Tapped

Ball Valves - Compact, Brass, Knurled, PT Tapped, PF Tapped
  • Volume Discount
  • Lead Time Reduction

Compact Ball Valves enabling smooth Open/Close operations due to light torque.

Compact Ball Valves - Brass, Knurled, PT Female / PF Female:Related Image
・Materials
[ M ] Material: Brass [ S ] Surface Treatment: Chrome Plating

Specifications

Part Number
NSBCC33
[ ! ]For orders larger than
indicated quantity, please
request a quotation.
Part NumberT
Rc(PT)
F
G(PF)
L
TypeNo.
BBFFS11F1/81/843
12F1/81/4
21F1/41/8
22F1/41/4
33F3/83/853
[ ! ]Height of 33F is 32.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBFFS11F
BBFFS22F
BBFFS33F
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
No.
1 Piece(s)Available

8 Days or more

1/81/84311F
1 Piece(s)Available

8 Days or more

1/41/44322F
1 Piece(s)Available

8 Days or more

3/83/85333F

Loading...

  1. 1

More Information

· Compact Needle Valves
Specifications
Applicable FluidWater, Air, Oil
Operating Temperature Range-10~80˚C (No Freezing)
Max. Operating Pressure0.98MPa
Features of Needle Valves
· Suited for fine adjustment of flow rate of water, oil or air.
· The body and the needle are chrome plated to improve air tightness, damage-proofing and smooth operation.
· The spindle is provided with a lock nut to prevent loosening due to vibration.
 

Basic Information

Valve Type Compact Ball Valves Ball Valve Type Standard bore Applicable Fluid Water / Air / Oil
Main Body Shape Straight Type Body Material Brass Operation Method Manual
Supply Side, Connection Type RC (PT) Operating Temperature Range(℃) -10::80 Material of ball seat No
Handle Shape Knurled Handle Control Side, Connection Type G(PF) Height(mm) 31
Handle diameter(Ø) 19

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.