(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Clean Room, Union Y

Push to Connect Fittings - Clean Room, Union Y

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

One Touch coupling suitable for clean room environment.

  • inCAD Components

PDFP.2019-3489

Unit examples related to this product
One-Touch Couplings for Clean Applications - Union Y:Related Image
・Materials
[ M ] Material: Polypropylene

Specifications

Part Number-Nominal
PPSCN4
PPSCY6
-
-
1
1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberBPJdFMass (g)Effective Sectional Area (mm2)
TypeD
PPCY43310113.414.26.54.2
63813123.415.9910
842.415143.417.21316.5
1048.818184.519.72227
1255.221.5204.222.43138

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PPCY4
PPCY6
PPCY8
PPCY10
PPCY12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

More Information

One-Touch Couplings for Clean Applications - Union Y:Related Image
Specifications
Applicable FluidAir, Water, Chemicals
Operating Temperature Range0~80°C
Max. Operating Pressure0.9MPa (20°C)
Operating Vacuum Level-100kPa
■Features
· Clean environment compatible polypropylene (PP) is used for the main body.
· Plastic body is semitransparent so that fluid is recognizable from the outside.
■Precautions for Use
· For water, Inserts for Soft Tubes (>> Click here. PUIT, PUSIT) must be used, and keep the surge pressure to below max. pressure rating.
· If threaded portion is made of PP, tighten coupling by screwing hand tight, then giving 2 or 3 turns with a wrench. Over tightening may damage threads. Insufficient tightening may cause loosening or leaking.
· Due to creep deformation, screws may become loose and minute leakages may occur. Periodical tightening maintenance is recommended. If retightening does not work, then replace the coupling in use.
· When possibilities of machine and equipment damages exist due to fluid medium leakages, consider providing protective measures such as covers prior to use.
· No oil permitted.
 

Basic Information

Type One-Touch Couplings Thread Portion Material No Thread Part Application Clean circumstance
Applicable Fluid Water / Air / Chemicals, Solvent Fitting Type Union with same diameter Union, Equal Dia. Union Y
Operating Temperature Range 0::80°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.