(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adaptors - Straight Fitting, Male, PT Tapped, PF Threaded (Part Numbers)

Hydraulic Hose Adaptors - Straight Fitting, Male, PT Tapped, PF Threaded
  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - Straight, Male, PT Tapped, PF Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCPFFP1035 Carbon SteelTrivalent Chromate
YCPFFSP304 Stainless Steel-

Specifications

Part Number
YCPT11
Part NumberTRc (PT)F
G(PF)
L1B
TypeNo.
YCPFFP
YCPFFSP
22F1/41/4331619
33F3/83/8371822
44F1/21/2422027

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCPFFP22F
YCPFFP33F
YCPFFP44F
YCPFFSP22F
YCPFFSP33F
YCPFFSP44F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelRc1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelRc3/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelRc1/2G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelRc1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelRc3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelRc1/2G1/2

Loading...

  1. 1

More Information

■Specifications Applicable Fluids Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Shape Straight Connection Thread Type Male thread× Female thread Connecting Thread Type M1 PT
Connecting Thread Type M2 PF Shape Straight, Male

Additional Products in this Category

Complementary Products

Tech Support