(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Female BSPP with 30° Flare to Male BSPT, UL-90(06) Series

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Female BSPP with 30° Flare to Male BSPT, UL-90(06) Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A 90° elbow with a one-sided union fitting (parallel female screw 30° exterior sheet) and one-sided pipe taper male screw.

Part Number

Configured Part Number is shown.

Part Number
UL-90(06)-6
UL-90(06)-9
UL-90(06)-12
UL-90(06)-19
UL-90(06)-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/83/89
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/21/212
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 3/43/419
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 1125

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 R Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support