(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Adapter Fittings - Ferrule End, Hose End

Sanitary Adapter Fittings - Ferrule End, Hose End

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Conversion fittings for sanitary pipes and other pipe types.

  • inCAD Components
Sanitary Adapter Fittings - Hose, Ferrule:Related Image
・Materials
Type[ M ]Material
SNHAD304 Stainless Steel
SNHADS316L Stainless Steel

Specifications

Part Number-Nominal
SNZFA1S
-
4
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberHose Nominal I.D.ABLD
TypeNo.
SNHAD
SNHADS
1S1S50.543.58025.4
1S-191950.543.55020.5
1.5S1.5S50.543.510038.1
1.5S-1S1S50.543.510025.4
2S2S64.0 56.510050.8
2S-1.5S1.5S64.0 56.510038.1
2.5S2.5S77.570.510063.5
2.5S-2S2S77.570.510050.8
3S3S91.0 83.510076.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNHAD1S
SNHAD1S-19
SNHAD1.5S
SNHAD1.5S-1S
SNHAD2S
SNHAD2S-1.5S
SNHAD2.5S
SNHAD2.5S-2S
SNHAD3S
SNHADS1S
SNHADS1.5S
SNHADS2S
SNHADS2.5S
SNHADS3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
Nominal Outside Diameter 2
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.0S23-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1S-19-19
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.7-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S-1S-1.0S
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2.0S47.8-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2S-1.5S-1.5S
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S59.5-
1 Piece(s)

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S-2S-2.0S
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S3.0S72.3-
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.0S23-
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.7-
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.8-
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S2.5S59.5-
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S3.0S72.3-

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Hose Type Dia., Center Reducing/Concentricity Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.