(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Pipe Fitting - 90° Elbow Adapter, Female, Tapped, Low Pressure

Pipe Fitting - 90° Elbow Adapter, Female, Tapped, Low Pressure
  • Volume Discount
  • Spec Change
  • New Pricing

•Material : 304 Stainless Steel, FCMB270
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Elbows
•Connection Thread Type M1 : Rc
For complete product overview and details on Reducing 90 Degree Elbow Low Pressure Pipe Fitting (MISUMI) see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - Reducer, 90 Deg. Elbow:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGPEDFCMB270Hot Zinc Plating
SUTEDCF-8 Stainless Steel Cast-

Specifications

Part Number
SGPSD12
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc(PT)SGPEDSUTED
TypeNo.T1T2(D1)(D2)(L1)(L2)WH(D1)(D2)(L1)(L2)WH
SGPED
SUTED
241/41/2233136402424223035392424
343/81/2273139422526263039402526
363/83/4273742472828263641462828
461/23/4283544493029303644483029
481/21284246543332304447553233
683/41344352573534364452573534

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPED24
SGPED34
SGPED36
SGPED46
SGPED48
SGPED68
SUTED24
SUTED34
SUTED36
SUTED46
SUTED48
SUTED68
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Thread Nominal M2 Surface Treatment Applicable Fluid
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701/2B(15A)1/4B(8A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701/2B(15A)3/8B(10A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2703/4B(20A)3/8B(10A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2703/4B(20A)1/2B(15A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701B(25A)1/2B(15A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701B(25A)3/4B(20A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)1/4B(8A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)3/8B(10A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)3/8B(10A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)1/2B(15A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1B(25A)1/2B(15A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1B(25A)3/4B(20A)No-

Loading...

  1. 1

More Information

Operating Conditions of Fittings
*Pulsating Water is a stream of water that is generated under steady operating conditions and variation of pressure and flow rate occurs in cycles. (Except for transitional change)
*Static Flow Water is a non-pulsating stream of water.
*As fittings are cast products, ( ) dimensions such as (D) and (T) are for reference, not guaranteed.
Fluid StateMax. Operating Pressure Mpa
Steam, Air, Gas, Oil: Up to 300°C1.0
Steam, Air, Oil, Pulsating Water: Up to 200°C1.4
Static Flow Water: Up to 120°C2.0
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter Connecting Shape Elbows
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.