(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : 304 Stainless Steel, FCMB270
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connection Thread Type M1 : Rc
For complete product overview and details on 45 Degrees Elbow Low Pressure Pipe Fitting (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
SGPHE | FCMB270 | Hot Zinc Plating |
SUTHE | CF-8 Stainless Steel Cast | - |
Part Number | - | L |
SGPPT8A SGPNPR8A | - | 75 |
Part Number | Rc (PT) | SGPHE | SUTHE | ||||
Type | No. | (D) | L | (D) | L | Volume Discount Rate | |
20~49 pcs. | |||||||
SGPHE SUTHE | 6A | 1/8 | 18 | 16 | 17 | 16 | 450 |
8A | 1/4 | 22 | 17 | 21 | 17 | 320 | |
10A | 3/8 | 26 | 19 | 25 | 19 | 320 | |
15A | 1/2 | 30 | 21 | 28 | 21 | 370 | |
20A | 3/4 | 36 | 25 | 35 | 25 | 520 | |
25A | 1 | 44 | 29 | 42 | 29 | 810 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SGPHE6A |
SGPHE8A |
SGPHE10A |
SGPHE15A |
SGPHE20A |
SGPHE25A |
SUTHE6A |
SUTHE8A |
SUTHE10A |
SUTHE15A |
SUTHE20A |
SUTHE25A |
Loading...
Max. Operating Pressure(MPa) | 2 | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connection Thread Type M1 | Rc |
---|---|---|---|---|---|
Type | Fitting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy