(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
• All male screws are sealed regardless of the size
• For tight sealing connections of pipes, piping systems and fluidic devices.
Part Number
Configured Part Number is shown.
TN0212T
Material | Brass (C3771) | Max. Operating Pressure(MPa) | 14 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Tee | Types of Screw 3 (When Different Dia. or Different Type Screw) | R | Connection Thread Type M1 | Rc |
Nominal of Thread 3(Different Diameters or Different Type Screw) | 1/4B(8A) | Connection Thread Type M2 | Rc | Thread Nominal M1 | 1/4B(8A) |
Thread Nominal M2 | 1/4B(8A) | Surface Treatment | No | Applicable Fluid | Water / Air / Oil |
Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | 0::100 | Type | Fitting |
Interior Resin Lining | No | Dimension L(mm) | 50 | Dimension H(mm) | 14 |
Dimension L1(mm) | 25 | Quantity(piece) | 1 | JAN code | 4989999314069 |
Ordering Code | 257-6783 | Mass(g) | 60 |
Please check the type/dimensions/specifications of the part TN0212T in the Screw-in Fitting Tees (Inside x Inside x Outside Screw) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy