(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union Adapter, Female, Tapped, High Pressure

Pipe Fitting - Union Adapter, Female, Tapped, High Pressure

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pipe Fitting - Union Adapter, Female, Tapped, High Pressure
  • Pipe Fitting - Union Adapter, Female, Tapped, High Pressure
  • Volume Discount
  • Spec Change
  • New Pricing

High Pressure Screw Fittings with Max. Operating Pressure of 20.6MPa

  • inCAD Components
High Pressure Pipe Fittings - Reducing Socket:Related Image
・Materials
Type[ M ]Material
SGPSDJ1025 Carbon Steel
SUTSSJ304 Stainless Steel

Specifications

Part Number
SGPPEH6A
SGPSDJ12
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc (PT)SGPSDJSUTSSJ
TypeNo.T1T2L(D)L(D)
SGPSDJ

SUTSSJ
121/81/425222822
231/43/828283325
241/41/232323232
343/81/232323732
363/83/438384238
461/23/438384238
481/2145464545
683/4145464545

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPSDJ12
SGPSDJ23
SGPSDJ24
SGPSDJ34
SGPSDJ36
SGPSDJ46
SGPSDJ48
SGPSDJ68
SUTSSJ12
SUTSSJ23
SUTSSJ24
SUTSSJ34
SUTSSJ36
SUTSSJ46
SUTSSJ48
SUTSSJ68
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Thread Nominal M2 Applicable Fluid Operating Temperature Range
(℃)
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/8B(6A)1/4B(8A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/4B(8A)3/8B(10A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/4B(8A)1/2B(15A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel3/8B(10A)1/2B(15A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel3/8B(10A)3/4B(20A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/2B(15A)3/4B(20A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/2B(15A)1B(25A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel3/4B(20A)1B(25A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/8B(6A)1/4B(8A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)3/8B(10A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)1/2B(15A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)1/2B(15A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)3/4B(20A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)3/4B(20A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)1B(25A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)1B(25A)-~800

Loading...

  1. 1

More Information

Specifications of Fittings
Fitting MaterialSteel 1025 Carbon Steel of JIS G4051 or Equivalent
Stainless Steel 304 Stainless Steel of Pipe Stainless Steel or Equivalent
Max. Operating Temp.1025 Carbon Steel 350°C
304 Stainless Steel 800°C
Max. Operating Pressure20.6MPa
Applicable PipePlumbing with Carbon Steel Pipes, JIS G3454, 3455, 3456
Plumbing with Stainless Steel Pipes, Pipe Stainless Steel
*1025 Carbon Steel material is made of JIS B2316, while 304 Stainless Steel material is made of JIS B2316.
[ ! ]As fittings are cast products, ( ) dimensions such as (L) and (T) are for reference, not guaranteed.
 

Basic Information

Max. Operating Pressure(MPa) 20.6 Connection Type Screw⇔Screw Different Diameter Connecting Shape Sockets
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment No
Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.