(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Fittings Tees (External x External x External Thread)

Threaded Fittings Tees (External x External x External Thread)
  • Volume Discount

• All male screws are sealed, regardless of size
• For tightly sealed pipe connections, piping systems and fluid devices.

Part Number

Configured Part Number is shown.

Part Number
TN02T
TN03T
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Dimension L
(mm)
Dimension H
(mm)
Dimension L1
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

1/4B(8A)4412224989999314021257-674135
1 Piece(s)Available

9 Days or more

3/8B(10A)521426.04989999314038257-675970

Loading...

  1. 1

Basic Information

Material Brass (C3771) Max. Operating Pressure(MPa) 14 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Tee Connection Thread Type M1 R Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) 0::100
Type Fitting Interior Resin Lining No Quantity(piece) 1

Additional Products in this Category

Tech Support