(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing Accessories - Tube Clips

Tubing Accessories - Tube Clips
  • Volume Discount

•Type: (Related Components) Tube Cutters
•Color: Brown

  • inCAD Components
Tube Items - Tube Clips:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
CUCLPLow Carbon SteelTrivalent Chromate
CUCLPS304 Stainless Steel-

Specifications

Part Number
CUCLP4
Part NumberNumber of TubesAApplicable Tube O.D. (D)
TypeH
CUCLP
CUCLPS
42~104x pcs.4
66x pcs.6
88x pcs.8
1010x pcs.10
1212x pcs.12

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CUCLP4-[2-10/1]
CUCLP6-[2-10/1]
CUCLP8-[2-10/1]
CUCLP10-[2-10/1]
CUCLP12-[2-10/1]
CUCLPS4-2
CUCLPS4-3
CUCLPS4-4
CUCLPS4-5
CUCLPS4-6
CUCLPS4-7
CUCLPS4-8
CUCLPS4-9
CUCLPS4-10
CUCLPS6-2
CUCLPS6-3
CUCLPS6-4
CUCLPS6-5
CUCLPS6-6
CUCLPS6-7
CUCLPS6-8
CUCLPS6-9
CUCLPS6-10
CUCLPS8-2
CUCLPS8-3
CUCLPS8-4
CUCLPS8-5
CUCLPS8-6
CUCLPS8-7
CUCLPS8-8
CUCLPS8-9
CUCLPS8-10
CUCLPS10-2
CUCLPS10-3
CUCLPS10-4
CUCLPS10-5
CUCLPS10-6
CUCLPS10-7
CUCLPS10-8
CUCLPS10-9
CUCLPS10-10
CUCLPS12-2
CUCLPS12-3
CUCLPS12-4
CUCLPS12-5
CUCLPS12-6
CUCLPS12-7
CUCLPS12-8
CUCLPS12-9
CUCLPS12-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial H Dimension
(mm)
Number of Tubes
1 Piece(s)

8 Days or more

10[Others] Low Carbon Steel42 ~ 10
1 Piece(s)

8 Days or more

10[Others] Low Carbon Steel62 ~ 10
1 Piece(s)

8 Days or more

10[Others] Low Carbon Steel82 ~ 10
1 Piece(s)

8 Days or more

10[Others] Low Carbon Steel102 ~ 10
1 Piece(s)

8 Days or more

10[Others] Low Carbon Steel122 ~ 10
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel42
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel43
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel44
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel45
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel46
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel47
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel48
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel49
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel410
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel62
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel63
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel64
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel65
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel66
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel67
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel68
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel69
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel610
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel82
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel83
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel84
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel85
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel86
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel87
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel88
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel89
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel810
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel102
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel103
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel104
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel105
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel106
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel107
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel108
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel109
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel1010
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel122
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel123
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel124
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel125
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel126
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel127
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel128
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel129
1 Piece(s)Available

8 Days or more

10[Others] 304 Stainless Steel1210

Loading...

  1. 1
 

Basic Information

Type Tube Cutter Tube Color Brown

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.