(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, Soft

Tubing - Nylon, Soft

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Nylon Tubes excellent in flexibility

  • inCAD Components
・Materials
[ M ] Material: Nylon

Specifications

Part Number-Length-Color
PUT4
PUTNL8
-
-
10
2.5
-
-
B
W
Part NumberStandard Length (m)Configurable Length
(0.5m Increment)
Tube ColorI.D. (mm)Min. Bending Radius (mm)O.D. Accuracy (mm)Mass (kg/m)
TypeO.D. (mm)
PUTNS
(Standard Length)
PUTNSL
(Configurable Length)
4200.5~20W (White)

B (Black)
2.59±0.10.009
64140.017
86250.023
107.5300.036
129340.052

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUTNS4-20-B
PUTNS4-20-W
PUTNS6-20-B
PUTNS6-20-W
PUTNS8-20-B
PUTNS8-20-W
PUTNS10-20-B
PUTNS10-20-W
PUTNS12-20-B
PUTNS12-20-W
PUTNSL4-[0.5-19.5/0.5]-[B,​W]
PUTNSL6-[0.5-19.5/0.5]-[B,​W]
PUTNSL8-[0.5-19.5/0.5]-[B,​W]
PUTNSL10-[0.5-19.5/0.5]-[B,​W]
PUTNSL12-[0.5-19.5/0.5]-[B,​W]
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Color O.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)Available

8 Days or more

-42.5920
1 Piece(s)Available

8 Days or more

-42.5920
1 Piece(s)Available

8 Days or more

-641420
1 Piece(s)Available

8 Days or more

-641420
1 Piece(s)Available

8 Days or more

-862520
1 Piece(s)Available

8 Days or more

-862520
1 Piece(s)Available

8 Days or more

-107.53020
1 Piece(s)Available

8 Days or more

-107.53020
1 Piece(s)Available

8 Days or more

-1293420
1 Piece(s)Available

8 Days or more

-1293420
1 Piece(s)

8 Days or more

Black / White42.590.5 ~ 19.5
1 Piece(s)

8 Days or more

Black / White64140.5 ~ 19.5
1 Piece(s)

8 Days or more

Black / White86250.5 ~ 19.5
1 Piece(s)

8 Days or more

Black / White107.5300.5 ~ 19.5
1 Piece(s)

8 Days or more

Black / White129340.5 ~ 19.5

Loading...

  1. 1
 

Basic Information

Type Straight Material Nylon Applicable Fluid Water / Air
Operating Environment Pressure Resistance / Abrasion Resistance / Cold Resistance / Weather Resistance Operating Temperature Range (when using air)(℃) -15::60 Operating Pressure Range (With Air)(MPa) ::1.0

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.