(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings Kantouch JH

Hose Fittings Kantouch JH
  • Volume Discount

Materials: SUS304, BsBM
For complete product overview and details on Hose Fittings Kantouch JH see the sections below:

Part Number

Configured Part Number is shown.

Part Number
JH10-3/8-S-N
JH15-1/2-B-N
JH15-3/4-B-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Thread Size Connection Nominal diameter
(φ)
Applicable Hose I.D.
(φ)
Applicable Hose O.D.
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/8B101016
1 Piece(s)Available

8 Days or more

[Brass] BsBM1/2B151522
1 Piece(s)Available

8 Days or more

[Brass] BsBM3/4B151522
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Thread Size Connection Nominal diameter
(φ)
Applicable Hose I.D.
(φ)
Applicable Hose O.D.
(φ)

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water Shape Straight
Hose connection type Nut Types of connection Male thread Types of connection screw R
R Thread part machining Normal type (no sealock processing) Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support