(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings Kantouch THJ

Hose Fittings Kantouch THJ
  • Volume Discount

Material SUS304, BsBM
For complete product overview and details on Hose Fittings Kantouch THJ see the sections below:

Part Number

Configured Part Number is shown.

Part Number
THJ8-1/4-S-C
THJ8-3/8-B-C
THJ8-3/8-S-C
THJ8-3/8-S-N
THJ9-3/8-B-N
THJ9-3/8-S-N
THJ10-1/4-S-C
THJ12-1/2-B-N
THJ12-1/2-S-N
THJ12-3/8-B-N
THJ12-3/8-S-N
THJ15-1/2-B-C
THJ15-1/2-B-N
THJ15-1/2-S-C
THJ15-1/2-S-N
THJ15-3/8-B-C
THJ19-1/2-B-N
THJ19-1-B-C
THJ19-1-B-N
THJ19-3/4-B-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Thread Size Connection Nominal diameter
(φ)
Applicable Hose I.D.
(φ)
Applicable Hose O.D.
(φ)
R Thread part machining
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/4B8813.5Sealock
1 Piece(s)Available

7 Days or more

[Brass] BsBM3/8B8813.5Sealock
1 Piece(s)Available

14 Days or more

304 Stainless Steel3/8B8813.5Sealock
1 Piece(s)Available

7 Days or more

304 Stainless Steel3/8B8813.5Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/8B9915Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel3/8B9915Normal type (no sealock processing)
1 Piece(s)Available

7 Days or more

304 Stainless Steel1/4B101016Sealock
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/2B121218Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/2B121218Normal type (no sealock processing)
1 Piece(s)Available

7 Days or more

[Brass] BsBM3/8B121218Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel3/8B121218Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/2B151522Sealock
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/2B151522Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/2B151522Sealock
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/2B151522Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/8B151522Sealock
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/2B191926Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM1B191926Sealock
1 Piece(s)Available

14 Days or more

[Brass] BsBM1B191926Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/4B191926Normal type (no sealock processing)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Thread Size Connection Nominal diameter
(φ)
Applicable Hose I.D.
(φ)
Applicable Hose O.D.
(φ)
R Thread part machining

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water Shape Straight
Hose connection type Nut Types of connection Male thread Types of connection screw R
Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support