(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Vaccum Pipe Fittings - Nipple (Part Numbers)

Vaccum Pipe Fittings - Nipple

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: Fitting
•Fitting Type: Nipples
•Material: 304 Stainless Steel

Vaccum Pipe Fittings - Nipple:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
FRNWF16
Part NumberABC
TypeNo.
FRNWN103013.8 10.0
163021.7 17.5
254027.2 23.0
405542.7 37.1
507560.5 54.9
[ ! ]
For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWN10
FRNWN16
FRNWN25
FRNWN40
FRNWN50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)

8 Days or more

101621.717.5
1 Piece(s)

8 Days or more

102527.223
1 Piece(s)

8 Days or more

104042.737.1
1 Piece(s)

8 Days or more

105060.554.9
1 Piece(s)

8 Days or more

101013.810

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Type Nipples Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.