(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Vaccum Pipe Fittings - Long Flanged

Vaccum Pipe Fittings - Long Flanged

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: Flange
•Flange Shape: Standard
•Flange Type: Long
•Material: 304 Stainless Steel

Vaccum Pipe Fittings - Long Flanged:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
FRNWF16
Part NumberABCDL
TypeNo.
FRNWLF10 3012.210.013.850
163017.217.521.7
254026.223.027.2
405541.237.142.7
507552.254.960.5
For some sizes of NW Flanged type, the actual groove shape may be different from that shown on the drawing.
For orders larger than indicated quantity, please check with WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWLF10
FRNWLF16
FRNWLF25
FRNWLF40
FRNWLF50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)

8 Days or more

101013.810
1 Piece(s)

8 Days or more

101621.717.5
1 Piece(s)

8 Days or more

102527.223
1 Piece(s)

8 Days or more

104042.737.1
1 Piece(s)

8 Days or more

105060.554.9

Loading...

  1. 1
 

Basic Information

Type Flange Flange Shape Standard Flange Type Long
Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.