(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Copper Pipe Fittings - Gland Ring (Part Numbers)

Copper Pipe Fittings - Gland Ring

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Tube Material: Copper
•Connection Type - Thread Tube Direction: Related Products

  • inCAD Components
Copper Pipe Fittings - Gland Ring:Related Image

Specifications

Part Number-T
DKUS3
DKUPT8

-

2
Part NumberD1L
TypeApplicable Pipe O.D. D
DKRG355
465
575.5
68.57
810.57.5
1012.58.5
121510
141711
151811.5
161912
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DKRG3
DKRG4
DKRG5
DKRG6
DKRG8
DKRG10
DKRG12
DKRG14
DKRG16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

Fitting Specifications
Applicable FluidAir, Water, Industrial Oil
Normal Operating Pressure3.5MPa
Max. Operating Pressure7.0MPa
Operating Temperature Range-20~150˚C (No Freezing)
 

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 7.0 - MPa Operating Temperature Range -20::150°C Tube Material Copper Pipe

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.