(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Ferrule Cap

Sanitary Pipe Fittings - Ferrule Cap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Caps for Ferrule
For complete product overview and details on Sanitary Pipe Fittings - Ferrule Cap see the sections below:

  • inCAD Components

Part Number

Configured Part Number is shown.

Sanitary Pipe Fittings - Ferrule Cap:Related Image
・Materials
Type[ M ]Material
SNFK304 Stainless Steel

Specifications

Part Number-Nominal
SNFR2S
SNFRE3S

-

32A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDABL
TypeNo.
SNFK1S38.150.5 43.5 11.0
1.5S
2S50.864.0 56.5
2.5S63.577.5 70.5
3S76.391.0 83.5
[ ! ]SNFK1S and 1.5S are the same shape.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNFK1S
SNFK1.5S
SNFK2S
SNFK2.5S
SNFK3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal O.D. D Range Nominal
(Ø)
1 Piece(s)Available

8 Days or more

101.0S~2.0S1.0S
1 Piece(s)Available

8 Days or more

101.0S~2.0S1.5S
1 Piece(s)Available

8 Days or more

101.0S~2.0S2.0S
1 Piece(s)Available

8 Days or more

102.5S~4.5S2.5S
1 Piece(s)Available

8 Days or more

102.5S~4.5S3.0S
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal O.D. D Range Nominal
(Ø)

Loading...

  1. 1

Example

Sanitary Pipe Fittings - Ferrule Cap:Related Image
Gasket (SNGS >> Click here)
Clamp (SNCP >> Click here)

Basic Information

Type Fitting Fitting Shape Cap Connection Type 1 (Left or Large Diameter Side) Ferrule
Metal Piece(Fittings etc.,) Material 304 Stainless Steel Surface Finish Polishing only at Outer Surface

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.