(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Safety Protection Materials - Corner Covers for Edges, 10 mm Width

Safety Protection Materials - Corner Covers for Edges, 10 mm Width

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Protection Covers intended to ensure safety work

  • inCAD Components
Safety Protection Materials - Small Corner Covers, for Edges:Related Image
・Materials
[ ! ]Can be affixed on angled sections of 90°.
[ ! ]Adhesive is applied on the inside surface.
[ M ] Material: Main Body: Ethylene Rubber (EPDM Synthetic Rubber)
Adhesive Part: Acrylic Adhesives
[ H ] Hardness: Shore A60

Specifications

Part Number-L
PRGLSS
PRGLS
PRGLM
-
-
-
100
100
100
■Corner Covers 10mm Width
Part NumberL Weight (g)
Type
PRGLSS1003
50015
100030
150045
200060
■For Corners
Part Number
PRGLFCS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PRGLFCS
PRGLSS-100
PRGLSS-1000
PRGLSS-1500
PRGLSS-2000
PRGLSS-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPlaces for Use Length L
(mm)
1 Piece(s)Available

8 Days or more

10For Corners-
1 Piece(s)Available

8 Days or more

10-100
1 Piece(s)Available

8 Days or more

10-1000
1 Piece(s)Available

8 Days or more

10-1500
1 Piece(s)Available

10 Days or more

10-2000
1 Piece(s)Available

8 Days or more

10-500

Loading...

  1. 1

Example

Safety Protection Materials - Small Corner Covers, for Edges:Related Image
 

Basic Information

Material Ethylene Rubber (EPDM Synthetic Rubber) Color Black Type Rubber Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.