(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Heatsinks - Clear or Black Anodize Treatment

Aluminum Heatsinks - Clear or Black Anodize Treatment

Configurable in 1mm increment within the range between 50mm and 500mm.

  • inCAD Components
Heatsinks:Related Image
・Materials
Type[ M ]Material[ S ] Surface Treatment
HEAT6063-T5 Aluminum Alloy-
HEATWClear Anodize
HEATBBlack Anodize

Specifications

Part Number-L
HEAT 1-200
Part NumberL
1mm Increments
WAETtNumber of Fins
TypeNo.
HEAT
HEATW
HEATB
0.550~50023.5104.5216
0.731.512531.27
147.5207.552.57
273.52581.510

Alterations

Heatsinks:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HEAT0.5-[50-500/1]
HEAT0.7-[50-500/1]
HEAT1-[50-500/1]
HEAT2-[50-500/1]
HEATB0.5-[50-500/1]
HEATB0.7-[50-500/1]
HEATB1-[50-500/1]
HEATB2-[50-500/1]
HEATW0.5-[50-500/1]
HEATW0.7-[50-500/1]
HEATW1-[50-500/1]
HEATW2-[50-500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Fins Width W
(mm)
Surface Treatment L
(mm)
1 Piece(s)

10 Days or more

10623.5-50 ~ 500
1 Piece(s)

10 Days or more

10731.5-50 ~ 500
1 Piece(s)

10 Days or more

10747.5-50 ~ 500
1 Piece(s)

10 Days or more

101073.5-50 ~ 500
1 Piece(s)

12 Days or more

10623.5Black Anodize50 ~ 500
1 Piece(s)

12 Days or more

10731.5Black Anodize50 ~ 500
1 Piece(s)

12 Days or more

10747.5Black Anodize50 ~ 500
1 Piece(s)

12 Days or more

101073.5Black Anodize50 ~ 500
1 Piece(s)

12 Days or more

10623.5Clear Anodize50 ~ 500
1 Piece(s)

12 Days or more

10731.5Clear Anodize50 ~ 500
1 Piece(s)

12 Days or more

10747.5Clear Anodize50 ~ 500
1 Piece(s)

12 Days or more

101073.5Clear Anodize50 ~ 500

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support