(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Plates - Sheets/Fluororesin Tapes, Dustproof

Plastic Plates - Sheets/Fluororesin Tapes, Dustproof
  • Volume Discount

Resin sheet tapes with high sliding property and with slippery touch. Suitable for enhancing the sliding of workpieces.

  • METRIC
  • inCAD Components

PDFP.2019-2617

Unit examples related to this product
Resin Sheets/Fluororesin Tapes (Dustproof, General Purpose):Related Image
・Materials
A Selectable TypeA, B Selectable[ M ]MaterialAdhesive
PTFETTPTFETSFluororesinSilicon
ULTTULTSUltra High-Molecular-Weight PolyethyleneAcrylic

Specifications

Part Number-A-B
PTFETT0.23
ULTT0.12
PTFETS0.23
ULTS0.12
-
-
-
-
30
5
100
500


-
-


100
100
■A Selectable - Band
Part NumberA
TypeT
PTFETT0.233, 5, 10, 20, 30
40,
50, 80, 100
ULTT0.12
[ ! ]L dimension is 500mm.
■Characteristics of Fluororesin and Ultra High-Molecular-Weight Polyethylene
· Fluororesin
· Ultra High-Molecular-Weight Polyethylene
Low friction coefficient, and excellent chemical resistance and heat resistance.
Although its friction coefficient and heat resistance is inferior to those of fluororesin, the price is relatively inexpensive. Also, it has excellent durability.
■Comparison of Dynamic Friction Coefficient
Fluororesin0.08
Ultra High-Molecular-Weight Polyethylene0.14
Nitrile Rubber3.32
[ ! ]JIS K 7125
■Characteristic Values
MaterialAdhesive Strength (N/25mm Wide)Tensile Strength (N/25mm Width)Elongation %Heat Resistance °CChemical Resistance
OilWaterAcidAlkaliEtherKetone
Fluororesin12184350180
Ultra High-Molecular-Weight Polyethylene1093300100
◎- Excellent ○- Good △- Acceptable ×- Not Acceptable

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PTFETS0.23-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
PTFETT0.23-3
PTFETT0.23-5
PTFETT0.23-10
PTFETT0.23-20
PTFETT0.23-30
PTFETT0.23-40
PTFETT0.23-50
PTFETT0.23-80
PTFETT0.23-100
ULTS0.12-[100,​200,​300,​400,​500]-[100,​200,​300,​400,​500]
ULTT0.12-3
ULTT0.12-5
ULTT0.12-10
ULTT0.12-20
ULTT0.12-30
ULTT0.12-40
ULTT0.12-50
ULTT0.12-80
ULTT0.12-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Color Plate Thickness
(mm)
Width
(mm)
Length
(mm)
Size Change Material Length A
(mm)
Width B
(mm)
1 Piece(s)

10 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.23--A, B Selectable TypeFluororesin (fluoropolymer, PTFE)100 ~ 500100 ~ 500
1 Piece(s)Available

10 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.233500A Selectable Type/Band TypeFluororesin (fluoropolymer, PTFE)--
1 Piece(s)Available

10 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.235500A Selectable Type/Band TypeFluororesin (fluoropolymer, PTFE)--
1 Piece(s)Available

10 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.2310500A Selectable Type/Band TypeFluororesin (fluoropolymer, PTFE)--
1 Piece(s)Available

8 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.2320500A Selectable Type/Band TypeFluororesin (fluoropolymer, PTFE)--
1 Piece(s)Available

8 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.2330500A Selectable Type/Band TypeFluororesin (fluoropolymer, PTFE)--
1 Piece(s)Available

8 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.2340500A Selectable Type/Band TypeFluororesin (fluoropolymer, PTFE)--
1 Piece(s)Available

10 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.2350500A Selectable Type/Band TypeFluororesin (fluoropolymer, PTFE)--
1 Piece(s)Available

8 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.2380500A Selectable Type/Band TypeFluororesin (fluoropolymer, PTFE)--
1 Piece(s)Available

8 Days or more

10Fluororesin (fluoropolymer, PTFE)Beige0.23100500A Selectable Type/Band TypeFluororesin (fluoropolymer, PTFE)--
1 Piece(s)

10 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.12--A, B Selectable TypeUltra High-Molecular Polyethylene (UHPE)100 ~ 500100 ~ 500
1 Piece(s)Available

10 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.123500A Selectable Type/Band TypeUltra High-Molecular Polyethylene (UHPE)--
1 Piece(s)Available

10 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.125500A Selectable Type/Band TypeUltra High-Molecular Polyethylene (UHPE)--
1 Piece(s)Available

10 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.1210500A Selectable Type/Band TypeUltra High-Molecular Polyethylene (UHPE)--
1 Piece(s)Available

8 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.1220500A Selectable Type/Band TypeUltra High-Molecular Polyethylene (UHPE)--
1 Piece(s)Available

10 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.1230500A Selectable Type/Band TypeUltra High-Molecular Polyethylene (UHPE)--
1 Piece(s)Available

8 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.1240500A Selectable Type/Band TypeUltra High-Molecular Polyethylene (UHPE)--
1 Piece(s)Available

10 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.1250500A Selectable Type/Band TypeUltra High-Molecular Polyethylene (UHPE)--
1 Piece(s)Available

10 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.1280500A Selectable Type/Band TypeUltra High-Molecular Polyethylene (UHPE)--
1 Piece(s)Available

10 Days or more

10Ultra High-Molecular PolyethyleneTransparent0.12100500A Selectable Type/Band TypeUltra High-Molecular Polyethylene (UHPE)--

Loading...

  1. 1
 

Basic Information

Grade Standard Hole Machining No Drilling Alteration

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.