(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane, Counterbored

Bumpers - Urethane, Counterbored
  • Volume Discount

Collar is selectable to match the counterbored hole size. The Abrasion-Resistant Urethanes is available with abrasion-resistance 2.5 times higher than on standard urethanes.

  • METRIC
  • inCAD Components
Urethane Bumpers - Counterbored:Related Image
[ ! ]Collars can be ordered separately >> Click here.
・Materials
TypeUrethane onlyWith Collar[ M ]Material[ H ]HardnessColor
Black OxideElectroless Nickel Plating304 Stainless Steel
L SelectableAZXSKAZXSCAZXSMAZXSSGeneral Urethane
(Ether Polyurethane)
Shore A95Natural Color
AZXHKAZXHCAZXHMAZXHSShore A90
AZXMKAZXMCAZXMMAZXMSGeneral Urethane
(Ester Polyurethane)
Shore A70
AZXLKAZXLCAZXLMAZXLSShore A50
AZEXHKAZEXHC--Abrasion Resistant UrethaneShore A90Dark Brown
AZEXMKAZEXMC--Shore A70
AZXHHKAZXHHC--Heat Resistant UrethaneShore A90Brown
L ConfigurableAZXSAZCSAZCS-MAZCS-SGeneral Urethane
(Ether Polyurethane)
Shore A95Natural Color
AZXHAZCHAZCH-MAZCH-SShore A90
AZXMAZCMAZCM-MAZCM-SGeneral Urethane
(Ester Polyurethane)
Shore A70
AZXLAZCLAZCL-MAZCL-SShore A50

Specifications

Part Number-L-M-H1
AZXMC25
AZXL50
AZCM40
-
-
-
20
96
70
-
-
-
M6
M10
M10
-20
H1, H2 Tolerance
D Tolerance
H1, H2Tolerance
30 or Less±0.2
31~±0.5

D
Tolerance
40 or Less
±0.2

DTolerance
50±0.3
60
80±0.4
100

■L Selectable
Part NumberLMUrethane only
H1
With Collar
H2Collar
No.
TypeD
1212M35-
15121553
No Collar With Collar1520M44
Urethane onlyBlack OxideElectroless Nickel Plating304 Stainless Steel202025774A
2025M55
AZXSKAZXSCAZXSMAZXSS(Standard Shore A95)252025M6886
AZXHKAZXHCAZXHMAZXHS(Standard Shore A90)2025M868A
AZXMKAZXMCAZXMMAZXMS(Standard Shore A70)30202530M61086
AZXLKAZXLCAZXLMAZXLS(Standard Shore A50)253040M88
AZEXHKAZEXHC(Abrasion Resistant Shore A90)403040M10121010
AZEXMKAZEXMC(Abrasion Resistant Shore A70)304050M1212
AZXHHKAZXHHC(Heat Resistant Shore A90)503040M101510
4050M1212
603040M1010
4050M1212
■L Configurable
Part NumberL (1mm Increment)MH1
1mm Increment
H2
Selectable
TypeDUrethane onlyWith Collar
1515~8025~80M3 M45≤H1<L5 (M3) 7 (M4)
No CollarWith Collar20M4 M57 (M4 M5)
Urethane onlyBlack OxideElectroless Nickel Plating304 Stainless Steel25M6
M8
8 (M6 M8)
30
AZXSAZCSAZCS-MAZCS-S(Standard Shore A95)4025~15030~150M10
M12
10 (M10 M12)
AZXHAZCHAZCH-MAZCH-S(Standard Shore A90)50
AZXMAZCMAZCM-MAZCM-S(Standard Shore A70)60
AZXLAZCLAZCL-MAZCL-S(Standard Shore A50)8025~20040~200M12
M16
10 (M12)
15 (M16)
100

D
15
20
25
30
40
50
60
80
100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AZCH15-[25-80/1]-M[3,​4]
AZCH20-[25-80/1]-M[4,​5]
AZCH25-[25-80/1]-M[6,​8]
AZCH30-[25-80/1]-M[6,​8]
AZCH40-[30-150/1]-M[10,​12]
AZCH50-[30-150/1]-M[10,​12]
AZCH60-[30-150/1]-M[10,​12]
AZCH80-[40-200/1]-M[12,​16]
AZCH100-[40-200/1]-M[12,​16]
AZCH-M15-[25-80/1]-M[3,​4]
AZCH-M20-[25-80/1]-M[4,​5]
AZCH-M25-[25-80/1]-M[6,​8]
AZCH-M30-[25-80/1]-M[6,​8]
AZCH-M40-[30-150/1]-M[10,​12]
AZCH-M50-[30-150/1]-M[10,​12]
AZCH-M60-[30-150/1]-M[10,​12]
AZCH-M80-[40-200/1]-M[12,​16]
AZCH-M100-[40-200/1]-M[12,​16]
AZCH-S15-[25-80/1]-M[3,​4]
AZCH-S20-[25-80/1]-M[4,​5]
AZCH-S25-[25-80/1]-M[6,​8]
AZCH-S30-[25-80/1]-M[6,​8]
AZCH-S40-[30-150/1]-M[10,​12]
AZCH-S50-[30-150/1]-M[10,​12]
AZCH-S60-[30-150/1]-M[10,​12]
AZCH-S80-[40-200/1]-M[12,​16]
AZCH-S100-[40-200/1]-M[12,​16]
AZCL15-[25-80/1]-M[3,​4]
AZCL20-[25-80/1]-M[4,​5]
AZCL25-[25-80/1]-M[6,​8]
AZCL30-[25-80/1]-M[6,​8]
AZCL40-[30-150/1]-M[10,​12]
AZCL50-[30-150/1]-M[10,​12]
AZCL60-[30-150/1]-M[10,​12]
AZCL80-[40-200/1]-M[12,​16]
AZCL100-[40-200/1]-M[12,​16]
AZCL-M15-[25-80/1]-M[3,​4]
AZCL-M20-[25-80/1]-M[4,​5]
AZCL-M25-[25-80/1]-M[6,​8]
AZCL-M30-[25-80/1]-M[6,​8]
AZCL-M40-[30-150/1]-M[10,​12]
AZCL-M50-[30-150/1]-M[10,​12]
AZCL-M60-[30-150/1]-M[10,​12]
AZCL-M80-[40-200/1]-M[12,​16]
AZCL-M100-[40-200/1]-M[12,​16]
AZCL-S15-[25-80/1]-M[3,​4]
AZCL-S20-[25-80/1]-M[4,​5]
AZCL-S25-[25-80/1]-M[6,​8]
AZCL-S30-[25-80/1]-M[6,​8]
AZCL-S40-[30-150/1]-M[10,​12]
AZCL-S50-[30-150/1]-M[10,​12]
AZCL-S60-[30-150/1]-M[10,​12]
AZCL-S80-[40-200/1]-M[12,​16]
AZCL-S100-[40-200/1]-M[12,​16]
AZCM15-[25-80/1]-M[3,​4]
AZCM20-[25-80/1]-M[4,​5]
AZCM25-[25-80/1]-M[6,​8]
AZCM30-[25-80/1]-M[6,​8]
AZCM40-[30-150/1]-M[10,​12]
AZCM50-[30-150/1]-M[10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) O.D. D
(φ)
Length L
(mm)
Applicable Screw Size [M] Collar Material Collar Surface Treatment H1
(mm)
Overall Length L
(mm)
1 Piece(s)

8 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A9015-3 ~ 41045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A9020-4 ~ 51045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A9025-6 ~ 81045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)30[Urethane (General)] Ether PolyurethaneShore A9030-6 ~ 81045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)40[Urethane (General)] Ether PolyurethaneShore A9040-10 ~ 121045 Carbon SteelBlack Oxide Coating-30 ~ 150
1 Piece(s)

8 Days or more

10Hard (Golf Ball)50[Urethane (General)] Ether PolyurethaneShore A9050-10 ~ 121045 Carbon SteelBlack Oxide Coating-30 ~ 150
1 Piece(s)

8 Days or more

10Hard (Golf Ball)60[Urethane (General)] Ether PolyurethaneShore A9060-10 ~ 121045 Carbon SteelBlack Oxide Coating-30 ~ 150
1 Piece(s)

8 Days or more

10Hard (Golf Ball)80[Urethane (General)] Ether PolyurethaneShore A9080-12 ~ 161045 Carbon SteelBlack Oxide Coating-40 ~ 200
1 Piece(s)

8 Days or more

10Hard (Golf Ball)100[Urethane (General)] Ether PolyurethaneShore A90100-12 ~ 161045 Carbon SteelBlack Oxide Coating-40 ~ 200
1 Piece(s)

8 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A9015-3 ~ 41045 Carbon SteelElectroless Nickel Plating-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A9020-4 ~ 51045 Carbon SteelElectroless Nickel Plating-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A9025-6 ~ 81045 Carbon SteelElectroless Nickel Plating-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)30[Urethane (General)] Ether PolyurethaneShore A9030-6 ~ 81045 Carbon SteelElectroless Nickel Plating-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)40[Urethane (General)] Ether PolyurethaneShore A9040-10 ~ 121045 Carbon SteelElectroless Nickel Plating-30 ~ 150
1 Piece(s)

8 Days or more

10Hard (Golf Ball)50[Urethane (General)] Ether PolyurethaneShore A9050-10 ~ 121045 Carbon SteelElectroless Nickel Plating-30 ~ 150
1 Piece(s)

8 Days or more

10Hard (Golf Ball)60[Urethane (General)] Ether PolyurethaneShore A9060-10 ~ 121045 Carbon SteelElectroless Nickel Plating-30 ~ 150
1 Piece(s)

8 Days or more

10Hard (Golf Ball)80[Urethane (General)] Ether PolyurethaneShore A9080-12 ~ 161045 Carbon SteelElectroless Nickel Plating-40 ~ 200
1 Piece(s)

8 Days or more

10Hard (Golf Ball)100[Urethane (General)] Ether PolyurethaneShore A90100-12 ~ 161045 Carbon SteelElectroless Nickel Plating-40 ~ 200
1 Piece(s)

8 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A9015-3 ~ 4304 Stainless SteelNot Provided-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A9020-4 ~ 5304 Stainless SteelNot Provided-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A9025-6 ~ 8304 Stainless SteelNot Provided-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)30[Urethane (General)] Ether PolyurethaneShore A9030-6 ~ 8304 Stainless SteelNot Provided-25 ~ 80
1 Piece(s)

8 Days or more

10Hard (Golf Ball)40[Urethane (General)] Ether PolyurethaneShore A9040-10 ~ 12304 Stainless SteelNot Provided-30 ~ 150
1 Piece(s)

8 Days or more

10Hard (Golf Ball)50[Urethane (General)] Ether PolyurethaneShore A9050-10 ~ 12304 Stainless SteelNot Provided-30 ~ 150
1 Piece(s)

8 Days or more

10Hard (Golf Ball)60[Urethane (General)] Ether PolyurethaneShore A9060-10 ~ 12304 Stainless SteelNot Provided-30 ~ 150
1 Piece(s)

8 Days or more

10Hard (Golf Ball)80[Urethane (General)] Ether PolyurethaneShore A9080-12 ~ 16304 Stainless SteelNot Provided-40 ~ 200
1 Piece(s)

8 Days or more

10Hard (Golf Ball)100[Urethane (General)] Ether PolyurethaneShore A90100-12 ~ 16304 Stainless SteelNot Provided-40 ~ 200
1 Piece(s)

8 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A5015-3 ~ 41045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)20[Urethane (General)] Ester PolyurethaneShore A5020-4 ~ 51045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A5025-6 ~ 81045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)30[Urethane (General)] Ester PolyurethaneShore A5030-6 ~ 81045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)40[Urethane (General)] Ester PolyurethaneShore A5040-10 ~ 121045 Carbon SteelBlack Oxide Coating-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)50[Urethane (General)] Ester PolyurethaneShore A5050-10 ~ 121045 Carbon SteelBlack Oxide Coating-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)60[Urethane (General)] Ester PolyurethaneShore A5060-10 ~ 121045 Carbon SteelBlack Oxide Coating-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)80[Urethane (General)] Ester PolyurethaneShore A5080-12 ~ 161045 Carbon SteelBlack Oxide Coating-40 ~ 200
1 Piece(s)

8 Days or more

10Medium (Softball)100[Urethane (General)] Ester PolyurethaneShore A50100-12 ~ 161045 Carbon SteelBlack Oxide Coating-40 ~ 200
1 Piece(s)

8 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A5015-3 ~ 41045 Carbon SteelElectroless Nickel Plating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)20[Urethane (General)] Ester PolyurethaneShore A5020-4 ~ 51045 Carbon SteelElectroless Nickel Plating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A5025-6 ~ 81045 Carbon SteelElectroless Nickel Plating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)30[Urethane (General)] Ester PolyurethaneShore A5030-6 ~ 81045 Carbon SteelElectroless Nickel Plating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)40[Urethane (General)] Ester PolyurethaneShore A5040-10 ~ 121045 Carbon SteelElectroless Nickel Plating-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)50[Urethane (General)] Ester PolyurethaneShore A5050-10 ~ 121045 Carbon SteelElectroless Nickel Plating-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)60[Urethane (General)] Ester PolyurethaneShore A5060-10 ~ 121045 Carbon SteelElectroless Nickel Plating-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)80[Urethane (General)] Ester PolyurethaneShore A5080-12 ~ 161045 Carbon SteelElectroless Nickel Plating-40 ~ 200
1 Piece(s)

8 Days or more

10Medium (Softball)100[Urethane (General)] Ester PolyurethaneShore A50100-12 ~ 161045 Carbon SteelElectroless Nickel Plating-40 ~ 200
1 Piece(s)

8 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A5015-3 ~ 4304 Stainless SteelNot Provided-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)20[Urethane (General)] Ester PolyurethaneShore A5020-4 ~ 5304 Stainless SteelNot Provided-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A5025-6 ~ 8304 Stainless SteelNot Provided-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)30[Urethane (General)] Ester PolyurethaneShore A5030-6 ~ 8304 Stainless SteelNot Provided-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)40[Urethane (General)] Ester PolyurethaneShore A5040-10 ~ 12304 Stainless SteelNot Provided-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)50[Urethane (General)] Ester PolyurethaneShore A5050-10 ~ 12304 Stainless SteelNot Provided-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)60[Urethane (General)] Ester PolyurethaneShore A5060-10 ~ 12304 Stainless SteelNot Provided-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)80[Urethane (General)] Ester PolyurethaneShore A5080-12 ~ 16304 Stainless SteelNot Provided-40 ~ 200
1 Piece(s)

8 Days or more

10Medium (Softball)100[Urethane (General)] Ester PolyurethaneShore A50100-12 ~ 16304 Stainless SteelNot Provided-40 ~ 200
1 Piece(s)

8 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A7015-3 ~ 41045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)20[Urethane (General)] Ester PolyurethaneShore A7020-4 ~ 51045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A7025-6 ~ 81045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)30[Urethane (General)] Ester PolyurethaneShore A7030-6 ~ 81045 Carbon SteelBlack Oxide Coating-25 ~ 80
1 Piece(s)

8 Days or more

10Medium (Softball)40[Urethane (General)] Ester PolyurethaneShore A7040-10 ~ 121045 Carbon SteelBlack Oxide Coating-30 ~ 150
1 Piece(s)

8 Days or more

10Medium (Softball)50[Urethane (General)] Ester PolyurethaneShore A7050-10 ~ 121045 Carbon SteelBlack Oxide Coating-30 ~ 150

Loading...

 

Basic Information

Shape Counterbored Material, General Urethane Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.