(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Shock Absorbers - Standard (Part Numbers)

Fixed Shock Absorbers - Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Structure: Fixed Type
•Min. Collision Velocity (m/s): 0.3
•Operating Environment: Standard

Shock Absorbers - Preset Dampening:Related Image
・Materials
No.[ M ]Material (Main Body)[ S ]Surface Treatment
0404303 Stainless Steel-
0604
0805C36000 BrassElectroless
Nickel Plating
1005SUM
1008
1210
1412
1612
2016
2022Carbon Steel12C Pipe Steel (JIS)
2530
2725
3035
CapPolyacetal
Only 2022 is urethane rubber.
-

Specifications

Part Number
MAKC1008L
Part NumberThread Dia.
M
Stroke S'Max. Absorbed Energy (E')Max. Equivalent Mass (me')
(kg)
Piston Rod Return Force (N)Max. Drag Value (N)(L)(L1)L2dd1tB
(Wrench Flats)
Th
TypeNo.Velocityper Impact (J)per Minute (J)
MAKC
(Cap)


MAKS

(No Cap)
0404AM4
x
0.5
40.14.512.5
or Less
21432.6
(28.6)
20.14.5 31.2 48.1
(7)
20.5
B0.313.53
0604AM6
x
0.75
0.14.513
or Less
36333
(29)
20.54.61.89.2
(8)
2
B0.313.52
L0.522.53
0805AM8
x
0.75
50.3917.634.9
or Less
49037
(32)
22562512.7
(11)
21.5
B0.6822.55588
1005AM10
x
1.0
41.15.88
or Less
73539
(32)
3714.2
(13)
3
B0.988
1008A858.875.88
or Less
53
(46)
33
B1.4710
L2.94204.9
or Less
107855
(48)
34.55.5
M6
H2.5
1210AM12
x
1.0
101.9698159.8
or Less
147068
(60)
45583.5816.2
(14)
41.5
B2.4530
L6.8650196071
(63)
47.55.5-
M14
H6
1412LM14
x
1.5
129.8176758.9
or Less
215678
(70)
52.51019.6
(17)
6
M20
H8
1612LM16
x
1.5
1214.72351109.8
or Less
294090
(75)
57.513.551520
(19)
M30
H13
2016LM20
x
1.5
1629.434323018.1
or Less
3528110
(93)
63141861727.7
(24)
8
M60
H25
2022LM20
x
1.5
2244.13927339.2
or Less
3920126.5
(112)
7614.5
M30
H15
2530LM25
x
1.5
3088.249039029.4
or Less
6370158
(140)
95152281837
(32)
10
M175
H75
2725LM27
x
1.5
257953942027.3
or Less
6370137.5
(117.5)
77.52320
M105
H47
3035LM30
x
1.5
351961176156047.1
or Less
14700190
(171.5)
116.520271018.541.6
(36)
14
M390
H173
[ ! ]L dimension values in ( ) are for MAKS.kgf·m=Jx0.101972 kgf=Nx0.101972
Collision Velocity TypeCollision Velocity RangeMax. Operating Cycle
A
Low Speed B
L
0.3~1m/s60 cycle/min*
Medium Speed M0.3~2m/s
High Speed H0.3~3m/s
[ ! ]*No.0404, 0604 and 0805 are 45 cycle/min; No.3035 is 30 cycle/min.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MAKC0805B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOrifice Format Body Material Max. Absorbed Energy
(J)
Stroke
(mm)
Nominal Mounting Screw (M)
(mm)
Max. Collision Velocity
(m/s)
Full Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (Per Minute)
(J/min)
Cap Thread Size M
1 Piece(s)Available

Same day

Stock

10Tapered orificeC36040.685813755884.94522.5With CapM8X0.75

Loading...

  1. 1
 

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(℃) -5::70

Please check the type/dimensions/specifications of the part MAKC0805B in the Fixed Shock Absorbers - Standard series.

Products like this...

Part Number
MAKC0604B
MAKC0604L
MAKC0805A
MAKC1005A
MAKC1005B
MAKC1008A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOrifice Format Body Material Max. Absorbed Energy
(J)
Stroke
(mm)
Nominal Mounting Screw (M)
(mm)
Max. Collision Velocity
(m/s)
Full Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (Per Minute)
(J/min)
Cap Thread Size M
1 Piece(s)Available

Same day

Stock

10Tapered orifice303 Stainless Steel0.346133236334513.5With CapM6X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orifice303 Stainless Steel0.546133336334522.5With CapM6X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orificeC36040.395813734904.94517.6With CapM8X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)0.6851013957355.886041.1With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)0.9851013987355.886041.1With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)0.9881015377355.886058.8With CapM10X1.0

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.