(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Structure: Adjustable
•Operating Environment: Standard
Part Number
Configured Part Number is shown.
MAC1612L
No. | [ M ]Material (Main Body) | [ S ]Surface Treatment |
0806 | 303 Stainless Steel | - |
1008, 1210, 1214, 1410 1417, 1612, 1620, 3625 | SUM | Electroless Nickel Plating |
2016, 2530, 2725 3035, 3650 | Carbon Steel12C Pipe Steel (JIS) | |
Cap | Polyacetal 3035, 3625, 3650 are Urethane Rubber. | - |
Part Number |
MAC1008H |
Part Number | Thread Dia. MxP | Stroke S' | Max. Absorbed Energy (E') | Max. Equivalent Mass (me')(kg) | Piston Rod Return Force (N) | Max. Drag Value (N) | (L) | (L1) | L2 | ℓ | d | d1 | t | B (Wrench Flats) | T | |||
per Impact (J) | per Minute (J) | |||||||||||||||||
Type | No. | Velocity | ||||||||||||||||
MAC (Cap) MAS (No Cap) | 0806 | M | M8 x 0.75 | 6 | 1.4 | 36.7 | 15 | 9 or Less | 670 | 58 (53) | 41 | 6 | 3 | 6 | 2.5 | 5 | 12.7 (11) | 2 |
1008 | S | M10 x 1.0 | 8 | 1.02 | 58.8 | 90 | 5.88 or Less | 637 | 65.2 (58.9) | 42.2 | 8.7 | 3.5 | 6 | 2.4 | 6.3 | 14.2 (13) | 3 | |
L | 1.47 | 10 | ||||||||||||||||
M | 1.76 | |||||||||||||||||
H | 2.5 | |||||||||||||||||
1210 | S | M12 x 1.0 | 10 | 2.94 | 98 | 100 | 9.8 or Less | 1470 | 84 (76) | 61 | 5 | - | 8 | 3.5 | 8 | 16.2 (14) | 4 | |
L | 30 | |||||||||||||||||
M | 4.9 | |||||||||||||||||
H | 4 | |||||||||||||||||
1214 | H | 14 | 5.4 | 30 | 12.7 or Less | 1156 | 92 (84) | 59.5 | 10.5 | 5 | ||||||||
1410 | S | M14 x 1.5 | 10 | 3.62 | 147 | 120 | 9.8 or Less | 1813 | 88 (80) | 59 | 11 | 6 | 10 | 19.6 (17) | 6 | |||
L | 3.92 | 30 | ||||||||||||||||
M | 5.88 | 35 | ||||||||||||||||
H | 4.5 | |||||||||||||||||
1417 | H | 17 | 14.7 | 176 | 50 | 15.7 or Less | 2646 | 115 (105) | 77.8 | 10.2 | 5 | 4 | 10 | |||||
1612 | S | M16 x 1.5 | 12 | 6.3 | 235 | 270 | 14.7 or Less | 2646 | 117 (102) | 75.5 | 14.5 | 4.5 | 13.5 | 5 | 15 | 20 (19) | 6 | |
L | 9.8 | 50 | ||||||||||||||||
M | ||||||||||||||||||
H | 10 | |||||||||||||||||
1620 | H | 20 | 17.6 | 60 | 19.6 or Less | 143 (128) | 93.5 | |||||||||||
2016 | S | M20 x 1.5 | 16 | 20 | 343 | 600 | 18.1 or Less | 3528 | 127 (110) | 76 | 18 | 4 | 18 | 6 | 17 | 27.7 (24) | 8 | |
L | 29.4 | 300 | ||||||||||||||||
M | 200 | |||||||||||||||||
H | 120 | |||||||||||||||||
2530 | S | M25 x 1.5 | 30 | 23 | 490 | 1100 | 33.2 or Less | 3920 | 173 (155) | 110 | 15 | - | 22 | 8 | 18 | 37 (32) | 10 | |
L | 49 | 400 | ||||||||||||||||
M | 300 | |||||||||||||||||
H | 150 | |||||||||||||||||
2725 | S | M27 x 1.5 | 25 | 32 | 539 | 1500 | 27.3 or Less | 6370 | 156 (136) | 91 | 20 | 5 | 23 | 20 | ||||
L | 79.3 | 650 | ||||||||||||||||
M | 450 | |||||||||||||||||
H | 300 | |||||||||||||||||
3035 | S | M30 x 1.5 | 35 | 100 | 1176 | 2000 | 44.1 or Less | 16660 | 206.5 (188) | 128 | 25 | 27 | 10 | 18.5 | 41.6 (36) | 14 | ||
M | 196 | 1300 | ||||||||||||||||
H | 700 | |||||||||||||||||
3625 | S | M36 x 1.5 | 25 | 125 | 1500 | 3500 | 100 or Less | 25000 | 155 (150) | 92.5 | 14 | - | 34 | 12 | 5 | 53.1 (46) | 10 | |
L | 200 | 2000 | ||||||||||||||||
H | 700 | |||||||||||||||||
3650 | S | 50 | 235 | 2352 | 6700 | 68.6 or Less | 23520 | 254.5 (235) | 160 | 25 | 5 | 33 | 12 | 19.5 | 15 | |||
M | 392 | 2700 | ||||||||||||||||
H | 1400 | |||||||||||||||||
[ ! ]L Dimension values in ( ) are for MAS. | kgf·m=Jx0.101972 kgf=Nx0.101972 |
Collision Velocity Type | Collision Velocity Range | Max. Operating Cycle |
Ultra Low Speed S | 0.08~0.5m/s | 60cycle/min* |
Low Speed L | 0.3~1 m/s | |
Medium Speed M | 0.3~2 m/s | |
High Speed H | 0.7~3 m/s |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MAC1612L |
Loading...
Main Body, Related Components | Main Body | Structure | Adjustable | Operating Environment | Standard |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -5::70 |
Please check the type/dimensions/specifications of the part MAC1612L in the Adjustable Shock Absorbers - Standard series.
Part Number |
---|
MAC1008M |
MAC1008S |
MAC1210H |
MAC1612M |
MAC1612S |
MAC1620H |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy