(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Shock Absorbers - Standard (Part Numbers)

Adjustable Shock Absorbers - Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adjustable Shock Absorbers - Standard
  • Adjustable Shock Absorbers - Standard
  • On Sale Till 20/09/2024
  • Volume Discount
  • Lead Time Reduction

•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Structure: Adjustable
•Operating Environment: Standard

  • inCAD Components
Shock Absorbers - Adjustable Dampening:Related Image
・Materials
No.[ M ]Material (Main Body)[ S ]Surface Treatment
0806303 Stainless Steel-
1008, 1210, 1214, 1410
1417, 1612, 1620, 3625
SUMElectroless
Nickel Plating
2016, 2530, 2725
3035, 3650
Carbon Steel12C Pipe Steel (JIS)
CapPolyacetal
3035, 3625, 3650
are Urethane Rubber.
-

Specifications

Part Number
MAC1008H
Part NumberThread Dia. MxPStroke S'Max. Absorbed Energy (E')Max. Equivalent Mass (me')(kg)Piston Rod Return Force
(N)
Max. Drag Value
(N)
(L)(L1)L2dd1tB (Wrench Flats)T
per Impact (J)per Minute
(J)
TypeNo.Velocity
MAC
(Cap)


MAS
(No Cap)
0806MM8
x
0.75
61.436.7159
or Less
67058
(53)
416362.5512.7
(11)
2
1008SM10
x
1.0
81.0258.8905.88
or Less
63765.2
(58.9)
42.28.73.562.46.314.2
(13)
3
L1.4710
M1.76
H2.5
1210SM12
x
1.0
102.94981009.8
or Less
147084
(76)
615-83.5816.2
(14)
4
L30
M4.9
H4
1214H145.43012.7
or Less
115692
(84)
59.510.55
1410SM14
x
1.5
103.621471209.8
or Less
181388
(80)
591161019.6
(17)
6
L3.9230
M5.8835
H4.5
1417H1714.71765015.7
or Less
2646115
(105)
77.810.25410
1612SM16
x
1.5
126.323527014.7
or Less
2646117
(102)
75.514.54.513.551520
(19)
6
L9.850
M
H10
1620H2017.66019.6
or Less
143
(128)
93.5
2016SM20
x
1.5
162034360018.1
or Less
3528127
(110)
761841861727.7
(24)
8
L29.4300
M200
H120
2530SM25
x
1.5
3023490110033.2
or Less
3920173
(155)
11015-2281837
(32)
10
L49400
M300
H150
2725SM27
x
1.5
2532539150027.3
or Less
6370156
(136)
912052320
L79.3650
M450
H300
3035SM30
x
1.5
351001176200044.1
or Less
16660206.5
(188)
12825271018.541.6
(36)
14
M1961300
H700
3625SM36
x
1.5
2512515003500100
or Less
25000155
(150)
92.514-3412553.1
(46)
10
L2002000
H700
3650S502352352670068.6
or Less
23520254.5
(235)
160255331219.515
M3922700
H1400
[ ! ]L Dimension values in ( ) are for MAS.kgf·m=Jx0.101972 kgf=Nx0.101972
Collision Velocity TypeCollision Velocity RangeMax. Operating Cycle
Ultra Low Speed S0.08~0.5m/s60cycle/min*
Low Speed L0.3~1  m/s
Medium Speed M0.3~2  m/s
High Speed H0.7~3  m/s
[ ! ]*No.0806 is 45 cycle/min; No.3035, 3625 and 3650 are 30 cycle/min.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MAS3650M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOrifice Format Body Material Max. Absorbed Energy
(J)
Stroke
(mm)
Nominal Mounting Screw (M)
(mm)
Max. Collision Velocity
(m/s)
Full Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Min. Collision Velocity
(m/s)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (Per Minute)
(J/min)
Cap Thread Size M
1 Piece(s)Available

8 Days or more

10Irregular Multi Orifice[Steel] STKM12C Pipe Steel (JIS)392503622352700235200.368.6302352No CapM36X1.5

Loading...

  1. 1
 

Basic Information

Main Body, Related Components Main Body Structure Adjustable Operating Environment Standard
Operating Temperature Range(℃) -5::70

Please check the type/dimensions/specifications of the part MAS3650M in the Adjustable Shock Absorbers - Standard series.

Products like this...

Part Number
MAC1008H
MAC1008L
MAC1008M
MAC1008S
MAC1210H
MAS3650S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOrifice Format Body Material Max. Absorbed Energy
(J)
Stroke
(mm)
Nominal Mounting Screw (M)
(mm)
Max. Collision Velocity
(m/s)
Full Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Min. Collision Velocity
(m/s)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (Per Minute)
(J/min)
Cap Thread Size M
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)1.76810365.22.56370.75.886058.8With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)1.47810165.2106370.35.886058.8With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)1.76810265.2106370.35.886058.8With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)1.028100.565.2906370.085.886058.8With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)4.91012384414700.79.86098With CapM12X1.0
1 Piece(s)Available

8 Days or more

10Tapered orifice[Steel] STKM12C Pipe Steel (JIS)23550360.52356700235200.0868.6302352No CapM36X1.5

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.